(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reference Seat (Flange Provided)

Reference Seat (Flange Provided)
  • Volume Discount

[Features]
· Specification with air holes can be used to verify seating (O-ring not included).
· The diameter of the workpiece support is large, allowing load from the top to be firmly supported

Part Number

Configured Part Number is shown.

Part Number
KZFA21
KZFA22
KZFA23
KZFA24
KZFA25
KZFA26
KZFA27
KZFA28
KZFA29
KZFA30
KZFB15
KZFB16
KZFB18
KZFB20
KZFB25
KZFL16
KZFL18
KZFL20
KZFR25
KZFR27
KZFR30
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material A Size Tolerance
1 Piece(s)Available

10 Days or more

2110391815255---SCM420-
1 Piece(s)Available

10 Days or more

2210391815255---SCM420-
1 Piece(s)Available

8 Days or more

2310391815255---SCM420-
1 Piece(s)Available

10 Days or more

24103922152510---SCM420-
1 Piece(s)Available

10 Days or more

25103922152510---SCM420-
1 Piece(s)Available

10 Days or more

26103922152510---SCM420-
1 Piece(s)Available

10 Days or more

27103925152510---SCM420-
1 Piece(s)Available

10 Days or more

28103925152510---SCM420-
1 Piece(s)Available

10 Days or more

29103925152510---SCM420-
1 Piece(s)Available

10 Days or more

30103925152510---SCM420-
1 Piece(s)Available

10 Days or more

1520461312325---SCM420-
1 Piece(s)Available

10 Days or more

1620461312325---SCM420-
1 Piece(s)Available

8 Days or more

1820461312325---SCM420-
1 Piece(s)Available

10 Days or more

2020461312325---SCM420-
1 Piece(s)Available

8 Days or more

2520461312325---SCM420-
1 Piece(s)Available

10 Days or more

165530148127.51575SCM415 +0.01~0mm
1 Piece(s)Available

10 Days or more

185530148127.51575SCM415 +0.01~0mm
1 Piece(s)Available

10 Days or more

205530148127.51575SCM415 +0.01~0mm
1 Piece(s)Available

10 Days or more

251039237.512.5255--SCM415 +0.01~0mm
1 Piece(s)Available

10 Days or more

271039237.512.5255--SCM415 +0.01~0mm
1 Piece(s)Available

10 Days or more

301039237.512.5255--SCM415 +0.01~0mm

Loading...

  1. 1

Basic Information

Heat Treatment Tempering HRC57-63 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support