(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Locating Pin (Round

Flange Locating Pin (Round
  • Volume Discount

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

Part Number

Configured Part Number is shown.

Part Number
PFR0612-22
PFR0612-22M
PFR0612-27
PFR0612-27M
PFR0808-32
PFR0810-48
PFR0812-22
PFR0812-24M
PFR0812-27
PFR0812-29M
PFR0812-48
PFR1008-32
PFR1010-48
PFR1012-22
PFR1012-26M
PFR1012-27
PFR1012-31M
PFR1012-48
PFR1208-32
PFR1210-48
PFR1212-22
PFR1212-27
PFR1212-27M
PFR1212-32M
PFR1212-48
PFR1312-22
PFR1312-27
PFR1410-38
PFR1410-38L
PFR1410-48
PFR1412-48
PFR1510-38
PFR1510-38L
PFR1510-48
PFR1512-48
PFR1610-38
PFR1610-38L
PFR1810-38
PFR1810-38L
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
1 Piece(s)Available

10 Days or more

6123292210391730°230°2.4254-
1 Piece(s)Available

10 Days or more

6123292210391730°2.530°2.5254-
1 Piece(s)Available

10 Days or more

6123792710391730°230°2.4254-
1 Piece(s)Available

10 Days or more

6123792710391730°2.530°2.5254-
1 Piece(s)Available

10 Days or more

8842.514.532.510391530°230°3.2254-
1 Piece(s)Available

10 Days or more

8105515487521745°230°3.2348-
1 Piece(s)Available

10 Days or more

8123292210391730°230°3.2254-
1 Piece(s)Available

10 Days or more

81234112410391730°4.530°3.2254-
1 Piece(s)Available

8 Days or more

8123792710391730°230°3.2254-
1 Piece(s)Available

10 Days or more

81239112910391730°4.530°3.2254-
1 Piece(s)Available

10 Days or more

8125515487521745°230°3.2348-
1 Piece(s)Available

10 Days or more

10842.514.532.510391530°230°4254-
1 Piece(s)Available

10 Days or more

10105515487521745°230°4348-
1 Piece(s)Available

10 Days or more

10123292210391730°230°4254-
1 Piece(s)Available

10 Days or more

101236132610391730°630°4254-
1 Piece(s)Available

10 Days or more

10123792710391730°230°4254-
1 Piece(s)Available

10 Days or more

101241133110391730°630°4254-
1 Piece(s)Available

10 Days or more

10125515487521745°230°4348-
1 Piece(s)Available

10 Days or more

12842.514.532.510391530°230°4.5254-
1 Piece(s)Available

10 Days or more

12105515487521745°230°4.5348-
1 Piece(s)Available

10 Days or more

12123292210391730°230°4.5254-
1 Piece(s)Available

8 Days or more

12123792710391730°230°4.5254-
1 Piece(s)Available

10 Days or more

121237142710391730°730°4.5254-
1 Piece(s)Available

10 Days or more

121242143210391730°730°4.5254-
1 Piece(s)Available

10 Days or more

12125515487521745°230°4.5348-
1 Piece(s)Available

10 Days or more

13123292210391730°230°4.5254-
1 Piece(s)Available

10 Days or more

13123792710391730°230°4.5254-
1 Piece(s)Available

10 Days or more

141048153810442230°520°3.731523
1 Piece(s)Available

10 Days or more

14104315385442230°520°3.731523
1 Piece(s)Available

10 Days or more

14105515487521745°230°5348-
1 Piece(s)Available

10 Days or more

14125515487521745°230°5348-
1 Piece(s)Available

10 Days or more

151048153810442230°520°3.731523
1 Piece(s)Available

10 Days or more

15104315385442230°520°3.731523
1 Piece(s)Available

10 Days or more

15105515487521745°230°5348-
1 Piece(s)Available

10 Days or more

15125515487521745°230°5348-
1 Piece(s)Available

10 Days or more

161048153810442230°520°3.731523
1 Piece(s)Available

10 Days or more

16104315385442230°520°3.731523
1 Piece(s)Available

8 Days or more

181048153810442230°520°3.731523
1 Piece(s)Available

10 Days or more

18104315385442230°520°3.731523

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
B Dimension Tolerance h5mm A Size Tolerance h6mm

Additional Products in this Category

Tech Support