(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Block (Straight Type)【2 Pieces Per Package】

Guide Block (Straight Type)
  • Volume Discount

Can be used where the groove width of the fixed object and table is the same. When the groove width is different, use the E-605 guide block (stepped) and E-275B guide block.

Part Number

Configured Part Number is shown.

Part Number
SGB1010
SGB1212
SGB1414
SGB1616
SGB1818
SGB2020
SGB2222
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Applicable Bolt

2 Pieces Per Package

1 Pack(s)Available

15 Days or more

108204.583.5M4x10

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

128205.592.5M5x12

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1410227113M6x15

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1610227113M6x15

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1810227113M6x15

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

2010227113M6x15

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

2212327115M6x15

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC40±4 A Size Tolerance h6mm

Additional Products in this Category

Tech Support