(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS43 Plunging (43-1-K10)

Carbide Bit JIS43 Plunging 43-1-K10
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 43 punching tool (Right)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

43-1-K10

Part Number
43-1-K10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Material type
1 Piece(s)Available

8 Days or more

1010016138316K10

Loading...

  1. 1

Basic Information

JIS Standard Type 43 punching tool (Right) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Please check the type/dimensions/specifications of the part 43-1-K10 in the Carbide Bit JIS43 Plunging series.

Products like this...

Part Number
43-1-M20
43-1-P20
43-2-K10
43-2-M20
43-2-P20
43-3-K10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Material type
1 Piece(s)Available

8 Days or more

1010016138316M20
1 Piece(s)Available

8 Days or more

1010016138316P20
1 Piece(s)Available

8 Days or more

1312019238317K10
1 Piece(s)Available

8 Days or more

1312019238317M20
1 Piece(s)Available

8 Days or more

1312019238317P20
1 Piece(s)Available

8 Days or more

16140223413422K10

Additional Products in this Category

Tech Support