(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS21 Plunging (21-1-K10)

Carbide Bit JIS21 Plunging 21-1-K10
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 21 Type Projecting Bit (Right)
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

21-1-K10

Part Number
21-1-K10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank E
(mm)
Material type
1 Piece(s)Available

8 Days or more

131201313134515K10

Loading...

  1. 1

Basic Information

JIS Standard 21 Type Projecting Bit (Right) Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Please check the type/dimensions/specifications of the part 21-1-K10 in the Carbide Bit JIS21 Plunging series.

Products like this...

Part Number
21-1-M20
21-1-P20
21-2-K10
21-2-M20
21-2-P20
21-3-K10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank E
(mm)
Material type
1 Piece(s)Available

8 Days or more

131201313134515M20
1 Piece(s)Available

8 Days or more

131201313134515P20
1 Piece(s)Available

8 Days or more

161401624155620K10
1 Piece(s)Available

8 Days or more

161401624155620M20
1 Piece(s)Available

11 Days or more

161401624155620P20
1 Piece(s)Available

8 Days or more

191601935176725K10

Additional Products in this Category

Tech Support