(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bit JIS36 Round Tip

Carbide Bit JIS36 Round Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 36 Type Round Tip Cutting Edge Bit
•Material: Carbide
•Shipment Unit (Book): 1

Part Number

Configured Part Number is shown.

Part Number
36-1-K10
36-1-M20
36-1-P20
36-2-K10
36-2-M20
36-2-P20
36-3-K10
36-3-M20
36-3-P20
36-4-K10
36-4-M20
36-4-P20
36-K10
36-M20
36-P20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
r Material type
1 Piece(s)Available

8 Days or more

13100131131332K10
1 Piece(s)Available

8 Days or more

13100131131332M20
1 Piece(s)Available

8 Days or more

13100131131332P20
1 Piece(s)Available

8 Days or more

16120162161643K10
1 Piece(s)Available

8 Days or more

16120162161643M20
1 Piece(s)Available

8 Days or more

16120162161643P20
1 Piece(s)Available

8 Days or more

19140193191954K10
1 Piece(s)Available

8 Days or more

19140193191954M20
1 Piece(s)Available

8 Days or more

19140193191954P20
1 Piece(s)Available

8 Days or more

25160254222264K10
1 Piece(s)Available

8 Days or more

25160254222264M20
1 Piece(s)Available

8 Days or more

25160254222264P20
1 Piece(s)Available

8 Days or more

1080100101032K10
1 Piece(s)Available

8 Days or more

1080100101032M20
1 Piece(s)Available

8 Days or more

1080100101032P20

Loading...

  1. 1

Basic Information

JIS Standard 36 Type Round Tip Cutting Edge Bit Product Type Carbide bit Material Carbide
Shipment Unit(Book) 1

Additional Products in this Category

Tech Support