(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS60 Model S517 Model Planing Straight Blade

HSS Bit JIS60 Model S517 Model Planing Straight Blade
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 60 Type Real Byte
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB60
TTB60-1
TTB60-2
TTB60-3
TTB60-4
TTB60-5
TTB60-7
TTB60-9
TTB60-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
θ Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10125100-1010134225°10
10 Piece(s)Available

10 Days or more

13160131-1313164.5325°10
1 Piece(s)Available

10 Days or more

16190162-1616205.5325°1
1 Piece(s)Available

8 Days or more

19220193-1919247420°1
10 Piece(s)Available

10 Days or more

19240254-19X2519297520°10
1 Piece(s)Available

10 Days or more

22240225-2222297520°10
1 Piece(s)Available

8 Days or more

25270257-2525328520°1
1 Piece(s)Available

8 Days or more

32330329-32323810820°1
5 Piece(s)Available

10 Days or more

383803811-38384511820°5

Loading...

  1. 1

Basic Information

JIS Standard 60 Type Real Byte Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support