(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS64 Model S520 Model Planing Finish

HSS Bit JIS64 Model S520 Model Planing Finish
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 64 Type Square Nose Straight Tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB64
TTB64-1
TTB64-2
TTB64-3
TTB64-4
TTB64-5
TTB64-7
TTB64-9
TTB64-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
θ Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10125100-1012104225°10
10 Piece(s)Available

10 Days or more

13160131-1315125325°10
10 Piece(s)Available

10 Days or more

16190162-1618135.5325°10
1 Piece(s)Available

8 Days or more

19220193-1922197420°1
10 Piece(s)Available

10 Days or more

19240254-19X2523197520°10
1 Piece(s)Available

10 Days or more

22240225-2228207520°10
1 Piece(s)Available

8 Days or more

25270257-2530228520°1
1 Piece(s)Available

10 Days or more

32330329-32362810820°1
5 Piece(s)Available

10 Days or more

383803811-38433411820°5

Loading...

  1. 1

Basic Information

JIS Standard 64 Type Square Nose Straight Tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support