(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS40 Model S514 Model Round Hole Rough Cutting

HSS Bit JIS40 Model S514 Model Round Hole Rough Cutting
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 40 Round tip hole tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB40
TTB40-1
TTB40-2
TTB40-3
TTB40-5
TTB40-7
TTB40-9
TTB40-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shank G
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

10120100-106133.562451
1 Piece(s)Available

8 Days or more

13150131-13816583501
1 Piece(s)Available

8 Days or more

16180162-1610205.594651
1 Piece(s)Available

8 Days or more

19200193-1911247116751
10 Piece(s)Available

10 Days or more

22230225-221529712810010
1 Piece(s)Available

8 Days or more

25260257-25173281481001
5 Piece(s)Available

10 Days or more

32320329-322138101591305
5 Piece(s)Available

10 Days or more

---11-38------5

Loading...

  1. 1

Basic Information

JIS Standard Type 40 Round tip hole tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support