(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS15R Model S503 Model Horizontal Blade

HSS Bit JIS15R Model S503 Model Horizontal Blade
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 15R Type Right Horizontal Finishing Tool Bit
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB15R
TTB15R-1
TTB15R-2
TTB15R-3
TTB15R-4
TTB15R-5
TTB15R-7
TTB15R-9
TTB15R-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

10100100-10713401
1 Piece(s)Available

8 Days or more

13115131-139164.501
1 Piece(s)Available

8 Days or more

16140162-1612205.501
1 Piece(s)Available

8 Days or more

19165193-191424701
10 Piece(s)Available

10 Days or more

19180254-19X2512297010
10 Piece(s)Available

10 Days or more

22180225-2216297010
1 Piece(s)Available

8 Days or more

25200257-251832801
5 Piece(s)Available

10 Days or more

32250329-3224381035
5 Piece(s)Available

10 Days or more

383003811-3829451145

Loading...

  1. 1

Basic Information

JIS Standard 15R Type Right Horizontal Finishing Tool Bit Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support