(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS41 Model Hole Rough Cutting (Part Numbers)

HSS Bit JIS41 Model Hole Rough Cutting

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 41 hole tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

41-10

Part Number
41-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)

9 Days or more

Loading...

  1. 1

Basic Information

JIS Standard Type 41 hole tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Nominal Number 0-10 Paint Gold Shipment Unit(Book) 10

Additional Products in this Category

Tech Support