(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS52 Model S516 Model Hole Threading

HSS Bit JIS52 Model S516 Model Hole Threading
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 52 threading tool
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB52
TTB52-1
TTB52-2
TTB52-3
TTB52-5
TTB52-7
TTB52-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shank G
(mm)
Paint Shipment Unit
(Book)
1 Piece(s)Available

8 Days or more

10120100-106133.56245Gold1
1 Piece(s)Available

8 Days or more

13150131-1381658350Gold1
1 Piece(s)Available

8 Days or more

16180162-169205.59465Gold1
1 Piece(s)Available

8 Days or more

19200193-191024711675Gold1
1 Piece(s)Available

10 Days or more

22230225-2211297128100-1
1 Piece(s)Available

8 Days or more

25260257-2512328148100Gold1
5 Piece(s)Available

10 Days or more

32320329-32143810159130Gold5

Loading...

  1. 1

Basic Information

JIS Standard Type 52 threading tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel

Additional Products in this Category

Tech Support