(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS11 Model S502 Model Round Blade

HSS Bit JIS11 Model S502 Model Round Blade
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: Type 11 Straight Turning Tool with Rounded Corner
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB11
TTB11-1
TTB11-2
TTB11-3
TTB11-4
TTB11-5
TTB11-7
TTB11-9
TTB11-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10100100-1010134010
1 Piece(s)Available

8 Days or more

13115131-134.5164.501
1 Piece(s)Available

8 Days or more

16140162-165.5205.501
1 Piece(s)Available

8 Days or more

19165193-19624701
10 Piece(s)Available

10 Days or more

19180254-19X2519297010
1 Piece(s)Available

10 Days or more

22180225-222229701
1 Piece(s)Available

8 Days or more

25200257-25832801
1 Piece(s)Available

10 Days or more

32250329-3232381035
5 Piece(s)Available

10 Days or more

383003811-3838451145

Loading...

  1. 1

Basic Information

JIS Standard Type 11 Straight Turning Tool with Rounded Corner Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support