(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit JIS13L Model S506 Model Left Single Blade

HSS Bit JIS13L Model S506 Model Left Single Blade
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•JIS Specification: 13L Type Left Single-edged Bit
•Material: High-speed steel
•Paint: Gold

Part Number

Configured Part Number is shown.

Part Number
TTB13L
TTB13L-1
TTB13L-2
TTB13L-3
TTB13L-4
TTB13L-5
TTB13L-7
TTB13L-9
TTB13L-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank D
(mm)
Shank F
(mm)
Shipment Unit
(Book)
10 Piece(s)Available

10 Days or more

10100100-1081343110
1 Piece(s)Available

8 Days or more

13115131-1310164.5311
1 Piece(s)Available

8 Days or more

16140162-1612205.5421
1 Piece(s)Available

8 Days or more

19165193-1914247521
10 Piece(s)Available

10 Days or more

19180254-19X25142975210
1 Piece(s)Available

10 Days or more

22180225-2216297631
1 Piece(s)Available

8 Days or more

25200257-2518328631
1 Piece(s)Available

10 Days or more

32250329-32243810841
5 Piece(s)Available

10 Days or more

383003811-38284511845

Loading...

  1. 1

Basic Information

JIS Standard 13L Type Left Single-edged Bit Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

Additional Products in this Category

Tech Support