(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill (Part Numbers)

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill
  • Volume Discount

•Model: Tapered Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•R Precision (µm): 0.005~-0.005

PDF

Part Number

Configured Part Number is shown.

MSTNR230-0.8-R0.05-1-5

 
Part Number
MSTNR230-0.8-R0.05-1-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
(d1) Throat Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length under Neck
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.80.050.6550450.920°41′1.608-00770-08211

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Tapered neck radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)
R Precision(µm) 0.005~-0.005 (γ) Neck Angle 2(°) 12°

Please check the type/dimensions/specifications of the part MSTNR230-0.8-R0.05-1-5 in the MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill series.

Products like this...

Part Number
MSTNR230-0.2-R0.05-3-2
MSTNR230-0.2-R0.05-5-1
MSTNR230-0.2-R0.05-5-2
MSTNR230-0.8-R0.05-1-8
MSTNR230-0.8-R0.05-3-5
MSTNR230-0.8-R0.05-3-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
(d1) Throat Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length under Neck
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.20.050.1550420.372°28′0.408-00770-02232
1 Piece(s)Available

8 Days or more

0.20.050.1550410.33°10′0.408-00770-02251
1 Piece(s)Available

8 Days or more

0.20.050.1550420.484°07′0.408-00770-02252
1 Piece(s)Available

8 Days or more

0.80.050.6550481.020°48′1.608-00770-08212
1 Piece(s)Available

8 Days or more

0.80.050.6550451.162°04′1.608-00770-08231
1 Piece(s)Available

8 Days or more

0.80.050.6550481.472°25′1.608-00770-08232

Additional Products in this Category

Tech Support