(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRBTN230 MUGEN-COATING Long Tapered Neck Ball End Mill

MRBTN230 MUGEN-COATING Long Tapered Neck Ball End Mill
  • Volume Discount

•Model: Tapered Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
•(γ) Neck Angle 2 (°): 12°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRBTN230-R0.1-0.5-1
MRBTN230-R0.1-0.5-1.5
MRBTN230-R0.1-0.5-2
MRBTN230-R0.1-1-1
MRBTN230-R0.1-1-1.5
MRBTN230-R0.1-1-2
MRBTN230-R0.1-1.5-1
MRBTN230-R0.1-1.5-1.5
MRBTN230-R0.1-1.5-2
MRBTN230-R0.1-2-1
MRBTN230-R0.1-2-1.5
MRBTN230-R0.1-2-2
MRBTN230-R0.1-3-1
MRBTN230-R0.1-3-1.5
MRBTN230-R0.1-3-2
MRBTN230-R0.2-0.5-2
MRBTN230-R0.2-0.5-3
MRBTN230-R0.2-0.5-4
MRBTN230-R0.2-1-2
MRBTN230-R0.2-1-3
MRBTN230-R0.2-1-4
MRBTN230-R0.2-1.5-2
MRBTN230-R0.2-1.5-3
MRBTN230-R0.2-1.5-4
MRBTN230-R0.2-2-2
MRBTN230-R0.2-2-3
MRBTN230-R0.2-2-4
MRBTN230-R0.2-3-2
MRBTN230-R0.2-3-4
MRBTN230-R0.2-5-4
MRBTN230-R0.3-0.5-5
MRBTN230-R0.3-0.5-8
MRBTN230-R0.3-1-4
MRBTN230-R0.3-1-5
MRBTN230-R0.3-1-6
MRBTN230-R0.3-1-8
MRBTN230-R0.3-1.5-5
MRBTN230-R0.3-1.5-8
MRBTN230-R0.3-2-6
MRBTN230-R0.3-2-8
MRBTN230-R0.3-3-6
MRBTN230-R0.3-3-8
MRBTN230-R0.3-5-8
MRBTN230-R0.4-0.5-8
MRBTN230-R0.4-0.5-12
MRBTN230-R0.4-1-8
MRBTN230-R0.4-1-12
MRBTN230-R0.4-1.5-8
MRBTN230-R0.4-1.5-12
MRBTN230-R0.4-2-8
MRBTN230-R0.4-2-12
MRBTN230-R0.4-3-8
MRBTN230-R0.4-3-12
MRBTN230-R0.5-0.5-10
MRBTN230-R0.5-0.5-15
MRBTN230-R0.5-0.5-20
MRBTN230-R0.5-0.5-25
MRBTN230-R0.5-1-6
MRBTN230-R0.5-1-8
MRBTN230-R0.5-1-10
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
(d1) Throat Diameter
(mm)
Manufacturer Code (θ) Neck Angle
(°)
(l2) Length under Neck
(mm)
(γ) Neck Angle 2
(°)
(α) Effective Slope Angle
(°)
1 Piece(s)Available

8 Days or more

0.10.250140.005~-0.0050.2108-00570-0102030´0.412°0°19´
1 Piece(s)Available

8 Days or more

0.10.2501.540.005~-0.0050.2208-00570-0102130´0.412°0°23´
1 Piece(s)Available

8 Days or more

0.10.250240.005~-0.0050.2308-00570-0102230´0.412°0°25´
1 Piece(s)Available

8 Days or more

0.10.250140.005~-0.0050.2208-00570-010400.412°0°38´
1 Piece(s)Available

8 Days or more

0.10.2501.540.005~-0.0050.2408-00570-010410.412°0°47´
1 Piece(s)Available

8 Days or more

0.10.250240.005~-0.0050.2608-00570-010420.412°0°51´
1 Piece(s)Available

8 Days or more

0.10.250140.005~-0.0050.2308-00570-010501°30´0.412°0°57´
1 Piece(s)Available

8 Days or more

0.10.2501.540.005~-0.0050.2608-00570-010511°30´0.412°1°11´
1 Piece(s)Available

8 Days or more

0.10.250240.005~-0.0050.2808-00570-010521°30´0.412°1°16´
1 Piece(s)Available

8 Days or more

0.10.250140.005~-0.0050.2408-00570-010600.412°1°16´
1 Piece(s)Available

8 Days or more

0.10.2501.540.005~-0.0050.2808-00570-010610.412°1°35´
1 Piece(s)Available

8 Days or more

0.10.250240.005~-0.0050.3108-00570-010620.412°1°41´
1 Piece(s)Available

8 Days or more

0.10.250140.005~-0.0050.2608-00570-010800.412°1°54´
1 Piece(s)Available

8 Days or more

0.10.2501.540.005~-0.0050.3208-00570-010810.412°2°21´
1 Piece(s)Available

8 Days or more

0.10.250240.005~-0.0050.3708-00570-010820.412°2°32´
1 Piece(s)Available

8 Days or more

0.20.450240.005~-0.0050.4208-00570-0202130´0.812°0°20´
1 Piece(s)Available

8 Days or more

0.20.450340.005~-0.0050.4408-00570-0202330´0.812°0°24´
1 Piece(s)Available

8 Days or more

0.20.450440.005~-0.0050.4608-00570-0202230´0.812°0°25´
1 Piece(s)Available

8 Days or more

0.20.450240.005~-0.0050.4408-00570-020410.812°0°40´
1 Piece(s)Available

8 Days or more

0.20.450340.005~-0.0050.4808-00570-020430.812°0°47´
1 Piece(s)Available

8 Days or more

0.20.450440.005~-0.0050.5108-00570-020420.812°0°51´
1 Piece(s)Available

8 Days or more

0.20.450240.005~-0.0050.4608-00570-020511°30´0.812°1°00´
1 Piece(s)Available

8 Days or more

0.20.450340.005~-0.0050.5208-00570-020531°30´0.812°1°11´
1 Piece(s)Available

8 Days or more

0.20.450440.005~-0.0050.5708-00570-020521°30´0.812°1°16´
1 Piece(s)Available

8 Days or more

0.20.450240.005~-0.0050.4808-00570-020610.812°1°20´
1 Piece(s)Available

8 Days or more

0.20.450340.005~-0.0050.5508-00570-020630.812°1°34´
1 Piece(s)Available

8 Days or more

0.20.450440.005~-0.0050.6208-00570-020620.812°1°41´
1 Piece(s)Available

8 Days or more

0.20.450240.005~-0.0050.5308-00570-020810.812°2°00´
1 Piece(s)Available

8 Days or more

0.20.450440.005~-0.0050.7408-00570-020820.812°2°31´
1 Piece(s)Available

8 Days or more

0.20.450440.005~-0.0050.9608-00570-020920.812°4°13´
1 Piece(s)Available

8 Days or more

0.30.650540.01~-0.010.6708-00570-0302130´1.212°0°24´
1 Piece(s)Available

8 Days or more

0.30.650840.01~-0.010.7208-00570-0302230´1.212°0°27´
1 Piece(s)Available

8 Days or more

0.30.650440.01~-0.010.708-00570-030401.212°0°45´
1 Piece(s)Available

8 Days or more

0.30.650540.01~-0.010.7308-00570-030411.212°0°49´
1 Piece(s)Available

8 Days or more

0.30.650640.01~-0.010.7708-00570-030431.212°0°51´
1 Piece(s)Available

8 Days or more

0.30.650840.01~-0.010.8408-00570-030421.212°0°53´
1 Piece(s)Available

8 Days or more

0.30.650540.01~-0.010.808-00570-030511°30´1.212°1°13´
1 Piece(s)Available

8 Days or more

0.30.650840.01~-0.010.9608-00570-030521°30´1.212°1°19´
1 Piece(s)Available

8 Days or more

0.30.650640.01~-0.010.9408-00570-030611.212°1°41´
1 Piece(s)Available

8 Days or more

0.30.650840.01~-0.011.0708-00570-030621.212°1°46´
1 Piece(s)Available

8 Days or more

0.30.650640.01~-0.011.108-00570-030811.212°2°32´
1 Piece(s)Available

8 Days or more

0.30.650840.01~-0.011.3108-00570-030821.212°2°39´
1 Piece(s)Available

8 Days or more

0.30.650840.01~-0.011.7908-00570-030921.212°4°25´
1 Piece(s)Available

8 Days or more

0.40.850840.01~-0.010.9108-00570-0402130´1.612°0°25´
1 Piece(s)Available

8 Days or more

0.40.8601240.01~-0.010.9808-00570-0402230´1.612°0°27´
1 Piece(s)Available

8 Days or more

0.40.850840.01~-0.011.0208-00570-040411.612°0°50´
1 Piece(s)Available

8 Days or more

0.40.8601240.01~-0.011.1608-00570-040421.612°0°54´
1 Piece(s)Available

8 Days or more

0.40.850840.01~-0.011.1408-00570-040511°30´1.612°1°16´
1 Piece(s)Available

8 Days or more

0.40.8601240.01~-0.011.3408-00570-040521°30´1.612°1°21´
1 Piece(s)Available

8 Days or more

0.40.850840.01~-0.011.2508-00570-040611.612°1°42´
1 Piece(s)Available

10 Days or more

0.40.8601240.01~-0.011.5308-00570-040621.612°1°48´
1 Piece(s)Available

8 Days or more

0.40.850840.01~-0.011.4708-00570-040811.612°2°31´
1 Piece(s)Available

8 Days or more

0.40.8601240.01~-0.011.8908-00570-040821.612°2°41´
1 Piece(s)Available

8 Days or more

0.51601040.01~-0.011.1408-00570-0502130´212°0°25´
1 Piece(s)Available

8 Days or more

0.51601540.01~-0.011.2308-00570-0502230´212°0°27´
1 Piece(s)Available

8 Days or more

0.51702040.01~-0.011.3108-00570-0502330´212°0°28´
1 Piece(s)Available

8 Days or more

0.51702540.01~-0.011.4108-00570-0502430´212°0°29´
1 Piece(s)Available

8 Days or more

0.5160640.01~-0.011.1408-00570-05039212°0°43´
1 Piece(s)Available

8 Days or more

0.5160840.01~-0.011.2108-00570-05040212°0°48´
1 Piece(s)Available

8 Days or more

0.51601040.01~-0.011.2808-00570-05041212°0°50´

Loading...

Basic Information

Model Tapered neck ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support