(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Without Torsion
•Flute Shape: With Lead
•Coating: Non-Coated
•Overall Length (L) (mm): 45
Part Number
Configured Part Number is shown.
NSME100-0.01
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin | Number of Flutes(sheet) | 1 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Link Diameter (d)(mm) | 4 | Overall Length (L)(mm) | 45 |
Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | With Lead | Helix Angle (θ) | No torsion |
(γ) Neck Angle(°) | 15 | Blade diameter tolerance(mm) | ±0.002 |
Please check the type/dimensions/specifications of the part NSME100-0.01 in the Ultra-Fine Machining End Mill Micro Edge MSME100 series.
Part Number |
---|
NSME100-0.02 |
NSME100-0.03 |
NSME100-0.04 |
NSME100-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy