(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NER-2 Trapezoidal Runner End Mill

NER-2 Trapezoidal Runner End Mill
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NER-2-2-7
NER-2-2-10
NER-2-2-12
NER-2-2-15
NER-2-2.5-7
NER-2-2.5-10
NER-2-2.5-12
NER-2-2.5-15
NER-2-3-7
NER-2-3-10
NER-2-3-12
NER-2-3-15
NER-2-3.5-7
NER-2-3.5-10
NER-2-3.5-12
NER-2-3.5-15
NER-2-4-7
NER-2-4-10
NER-2-4-12
NER-2-4-15
NER-2-4.5-7
NER-2-4.5-10
NER-2-4.5-12
NER-2-4.5-15
NER-2-5-7
NER-2-5-10
NER-2-5-12
NER-2-5-15
NER-2-6-7
NER-2-6-10
NER-2-6-12
NER-2-6-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
1 Piece(s)Available

8 Days or more

72544501-00712-020013.22
1 Piece(s)Available

8 Days or more

102544501-00712-020023.76
1 Piece(s)Available

8 Days or more

122544501-00712-020034.12
1 Piece(s)Available

8 Days or more

152565501-00712-020044.68
1 Piece(s)Available

8 Days or more

72.5644501-00712-025013.97
1 Piece(s)Available

8 Days or more

102.5665501-00712-025024.61
1 Piece(s)Available

8 Days or more

122.5665501-00712-025035.05
1 Piece(s)Available

8 Days or more

152.5665501-00712-025045.71
1 Piece(s)Available

8 Days or more

73765501-00712-030014.71
1 Piece(s)Available

8 Days or more

103765501-00712-030025.46
1 Piece(s)Available

8 Days or more

123765501-00712-030035.97
1 Piece(s)Available

8 Days or more

153765501-00712-030046.75
1 Piece(s)Available

8 Days or more

73.5765501-00712-035015.21
1 Piece(s)Available

8 Days or more

103.5765501-00712-035025.96
1 Piece(s)Available

8 Days or more

123.5786001-00712-035036.47
1 Piece(s)Available

8 Days or more

153.5786001-00712-035047.25
1 Piece(s)Available

8 Days or more

74865501-00712-040015.96
1 Piece(s)Available

8 Days or more

104886001-00712-040026.82
1 Piece(s)Available

8 Days or more

124886001-00712-040037.4
1 Piece(s)Available

8 Days or more

154886001-00712-040048.28
1 Piece(s)Available

8 Days or more

74.5986001-00712-045016.71
1 Piece(s)Available

8 Days or more

104.5986001-00712-045027.67
1 Piece(s)Available

8 Days or more

124.5986001-00712-045038.32
1 Piece(s)Available

8 Days or more

154.59107001-00712-045049.32
1 Piece(s)Available

8 Days or more

751086001-00712-050017.45
1 Piece(s)Available

8 Days or more

10510107001-00712-050028.52
1 Piece(s)Available

8 Days or more

12510107001-00712-050039.25
1 Piece(s)Available

8 Days or more

15510107001-00712-0500410.35
1 Piece(s)Available

8 Days or more

7612107001-00712-060018.94
1 Piece(s)Available

8 Days or more

10612107001-00712-0600210.23
1 Piece(s)Available

8 Days or more

12612107001-00712-0600311.1
1 Piece(s)Available

8 Days or more

15612127501-00712-0600412.43

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support