(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRN-ES2000 for Copper Electrode Processing, 2-Flute, Square

CRN-ES2000 for Copper Electrode Processing, 2-Flute, Square
  • Volume Discount

•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Sharp Corner
•Coating: CrN
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRN-ES2002-0060
CRN-ES2003-0090
CRN-ES2004-0120
CRN-ES2005-0150
CRN-ES2005-0200
CRN-ES2006-0180
CRN-ES2006-0240
CRN-ES2008-0240
CRN-ES2010-0300
CRN-ES2010-0400
CRN-ES2015-0450
CRN-ES2015-0600
CRN-ES2020-0600
CRN-ES2020-0800
CRN-ES2025-0750
CRN-ES2030-0900
CRN-ES2030-1200
CRN-ES2040-1200
CRN-ES2040-1600
CRN-ES2050-1500
CRN-ES2060-1800
CRN-ES2060-2400
CRN-ES2080-2400
CRN-ES2100-3000
CRN-ES2100-4000
CRN-ES2120-3600
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

11 Days or more

0.20.64400~-0.0211°
1 Piece(s)Available

9 Days or more

0.30.94400~-0.0211°
1 Piece(s)Available

9 Days or more

0.41.24400~-0.0211°
1 Piece(s)Available

9 Days or more

0.51.54400~-0.0211°
1 Piece(s)Available

9 Days or more

0.524450~-0.0211°
1 Piece(s)Available

9 Days or more

0.61.84400~-0.0211°
1 Piece(s)Available

9 Days or more

0.62.44450~-0.0211°
1 Piece(s)Available

9 Days or more

0.82.44400~-0.0211°
1 Piece(s)Available

10 Days or more

134450~-0.0211°
1 Piece(s)Available

10 Days or more

144500~-0.0211°
1 Piece(s)Available

9 Days or more

1.54.54450~-0.0211°
1 Piece(s)Available

11 Days or more

1.564500~-0.0211°
1 Piece(s)Available

9 Days or more

264450~-0.0211°
1 Piece(s)Available

10 Days or more

284500~-0.0211°
1 Piece(s)Available

9 Days or more

2.57.54450~-0.0211°
1 Piece(s)Available

10 Days or more

396500~-0.0211°
1 Piece(s)Available

9 Days or more

3126550~-0.0211°
1 Piece(s)Available

9 Days or more

4126500~-0.0211°
1 Piece(s)Available

11 Days or more

4166550~-0.0211°
1 Piece(s)Available

8 Days or more

5156550~-0.0211°
1 Piece(s)Available

9 Days or more

6186600~-0.02-
1 Piece(s)Available

10 Days or more

6246650~-0.02-
1 Piece(s)Available

9 Days or more

8248800~-0.03-
1 Piece(s)Available

10 Days or more

1030101000~-0.03-
1 Piece(s)Available

10 Days or more

1040101000~-0.03-
1 Piece(s)Available

9 Days or more

1236121000~-0.03-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating CrN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support