(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CPRB for Resin Processing, 2-Flute Long Neck Ball

CPRB for Resin Processing, 2-Flute Long Neck Ball
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPRB2004-1
CPRB2004-2
CPRB2004-3
CPRB2005-2
CPRB2005-4
CPRB2005-6
CPRB2005-8
CPRB2005-10
CPRB2006-2
CPRB2006-4
CPRB2006-6
CPRB2006-8
CPRB2008-2
CPRB2008-4
CPRB2008-6
CPRB2008-8
CPRB2008-10
CPRB2010-3
CPRB2010-4
CPRB2010-6
CPRB2010-8
CPRB2010-10
CPRB2010-12
CPRB2010-14
CPRB2010-16
CPRB2010-20
CPRB2012-8
CPRB2012-12
CPRB2014-8
CPRB2014-12
CPRB2014-16
CPRB2015-6
CPRB2015-8
CPRB2015-10
CPRB2015-12
CPRB2015-16
CPRB2015-20
CPRB2016-8
CPRB2016-12
CPRB2016-16
CPRB2016-20
CPRB2018-8
CPRB2018-12
CPRB2018-16
CPRB2018-20
CPRB2020-4
CPRB2020-6
CPRB2020-8
CPRB2020-10
CPRB2020-12
CPRB2020-14
CPRB2020-16
CPRB2020-20
CPRB2020-22
CPRB2020-25
CPRB2020-30
CPRB2030-8
CPRB2030-10
CPRB2030-12
CPRB2030-16
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

13 Days or more

0.20.445140.3611°
1 Piece(s)Available

8 Days or more

0.20.445240.3611°
1 Piece(s)Available

13 Days or more

0.20.445340.3611°
1 Piece(s)Available

13 Days or more

0.250.845240.4611°
1 Piece(s)Available

8 Days or more

0.250.845440.4611°
1 Piece(s)Available

8 Days or more

0.250.845640.4611°
1 Piece(s)Available

8 Days or more

0.250.845840.4611°
1 Piece(s)Available

13 Days or more

0.250.8501040.4611°
1 Piece(s)Available

10 Days or more

0.3145240.5611°
1 Piece(s)Available

14 Days or more

0.3145440.5611°
1 Piece(s)Available

13 Days or more

0.3145640.5611°
1 Piece(s)Available

13 Days or more

0.3145840.5611°
1 Piece(s)Available

8 Days or more

0.41.145240.7611°
1 Piece(s)Available

8 Days or more

0.41.145440.7611°
1 Piece(s)Available

8 Days or more

0.41.145640.7611°
1 Piece(s)Available

8 Days or more

0.41.145840.7611°
1 Piece(s)Available

8 Days or more

0.41.1501040.7611°
1 Piece(s)Available

8 Days or more

0.51.245340.9311°
1 Piece(s)Available

8 Days or more

0.51.245440.9311°
1 Piece(s)Available

10 Days or more

0.51.245640.9311°
1 Piece(s)Available

10 Days or more

0.51.245840.9311°
1 Piece(s)Available

8 Days or more

0.51.2451040.9311°
1 Piece(s)Available

8 Days or more

0.51.2451240.9311°
1 Piece(s)Available

8 Days or more

0.51.2501440.9311°
1 Piece(s)Available

8 Days or more

0.51.2501640.9311°
1 Piece(s)Available

8 Days or more

0.51.2552040.9311°
1 Piece(s)Available

8 Days or more

0.61.345841.1311°
1 Piece(s)Available

8 Days or more

0.61.3451241.1311°
1 Piece(s)Available

8 Days or more

0.71.445841.3311°
1 Piece(s)Available

8 Days or more

0.71.4451241.3311°
1 Piece(s)Available

8 Days or more

0.71.4501641.3311°
1 Piece(s)Available

8 Days or more

0.751.4545641.4311°
1 Piece(s)Available

8 Days or more

0.751.4545841.4311°
1 Piece(s)Available

8 Days or more

0.751.45451041.4311°
1 Piece(s)Available

8 Days or more

0.751.45451241.4311°
1 Piece(s)Available

8 Days or more

0.751.45501641.4311°
1 Piece(s)Available

8 Days or more

0.751.45552041.4311°
1 Piece(s)Available

8 Days or more

0.81.545841.511°
1 Piece(s)Available

8 Days or more

0.81.5451241.511°
1 Piece(s)Available

10 Days or more

0.81.5501641.511°
1 Piece(s)Available

8 Days or more

0.81.5552041.511°
1 Piece(s)Available

8 Days or more

0.91.645841.711°
1 Piece(s)Available

8 Days or more

0.91.6451241.711°
1 Piece(s)Available

8 Days or more

0.91.6501641.711°
1 Piece(s)Available

8 Days or more

0.91.6552041.711°
1 Piece(s)Available

8 Days or more

11.745441.911°
1 Piece(s)Available

8 Days or more

11.745641.911°
1 Piece(s)Available

10 Days or more

11.745841.911°
1 Piece(s)Available

10 Days or more

11.7451041.911°
1 Piece(s)Available

8 Days or more

11.7451241.911°
1 Piece(s)Available

8 Days or more

11.7501441.911°
1 Piece(s)Available

8 Days or more

11.7501641.911°
1 Piece(s)Available

8 Days or more

11.7552041.911°
1 Piece(s)Available

14 Days or more

11.7602241.911°
1 Piece(s)Available

8 Days or more

11.7652541.911°
1 Piece(s)Available

8 Days or more

11.7703041.911°
1 Piece(s)Available

8 Days or more

1.52.560862.911°
1 Piece(s)Available

8 Days or more

1.52.5601062.911°
1 Piece(s)Available

8 Days or more

1.52.5601262.911°
1 Piece(s)Available

8 Days or more

1.52.5601662.911°

Loading...

Basic Information

Model Long-Neck Ball Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated R Precision(µm) -0.01~0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support