(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-CRS UT Coated 2-Flute Radius

C-CRS UT Coated 2-Flute Radius
  • Volume Discount

•Model: Regular Type
•Number Of Flutes (sheet): 2
•Coating: TiCN

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-CRS2030-10
C-CRS2040-05
C-CRS2050-03
C-CRS2060-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

9 Days or more

311045
1 Piece(s)Available

10 Days or more

40.51245
1 Piece(s)Available

10 Days or more

50.31550
1 Piece(s)Available

9 Days or more

621550

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2 Model Radius
Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiCN

Additional Products in this Category

Tech Support