(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HLS, HM Coated 2-Flute Long Neck Square

HLS, HM Coated 2-Flute Long Neck Square
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLS2001-003
HLS2001-005
HLS2002-005
HLS2002-010
HLS2002-015
HLS2003-010
HLS2003-015
HLS2003-020
HLS2003-025
HLS2003-030
HLS2003-040
HLS2003-060
HLS2003-090
HLS2004-015
HLS2004-020
HLS2004-025
HLS2004-030
HLS2004-035
HLS2004-040
HLS2004-050
HLS2004-080
HLS2004-120
HLS2005-015
HLS2005-020
HLS2005-025
HLS2005-030
HLS2005-040
HLS2005-050
HLS2005-060
HLS2005-080
HLS2005-100
HLS2005-150
HLS2006-020
HLS2006-030
HLS2006-040
HLS2006-050
HLS2006-060
HLS2006-070
HLS2006-080
HLS2006-100
HLS2006-120
HLS2006-180
HLS2007-020
HLS2007-040
HLS2007-060
HLS2007-080
HLS2007-100
HLS2008-030
HLS2008-040
HLS2008-050
HLS2008-060
HLS2008-080
HLS2008-100
HLS2008-120
HLS2008-160
HLS2008-240
HLS2009-040
HLS2009-060
HLS2009-080
HLS2009-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

9 Days or more

0.10.14450.30.08811°0.330.360.380.40.45
1 Piece(s)Available

10 Days or more

0.10.14450.50.08811°0.540.580.610.640.69
1 Piece(s)Available

8 Days or more

0.20.34450.50.1816°0.650.70.740.780.85
1 Piece(s)Available

9 Days or more

0.20.344510.1816°1.181.251.311.361.45
1 Piece(s)Available

8 Days or more

0.20.34451.50.1816°1.671.761.841.92.01
1 Piece(s)Available

10 Days or more

0.30.444510.2816°1.221.31.371.431.55
1 Piece(s)Available

9 Days or more

0.30.44451.50.2816°1.711.821.911.982.12
1 Piece(s)Available

9 Days or more

0.30.444520.2816°2.242.362.462.552.7
1 Piece(s)Available

8 Days or more

0.30.44452.50.2816°2.272.913.023.113.27
1 Piece(s)Available

8 Days or more

0.30.444530.2816°3.33.453.563.663.83
1 Piece(s)Available

8 Days or more

0.30.444540.2816°4.354.514.644.754.94
1 Piece(s)Available

10 Days or more

0.30.444560.2816°6.436.636.786.917.12
1 Piece(s)Available

8 Days or more

0.30.444590.2816°9.539.769.9410.0910.32
1 Piece(s)Available

9 Days or more

0.40.64451.50.3816°1.771.912.032.132.31
1 Piece(s)Available

9 Days or more

0.40.644520.3816°2.312.472.62.712.91
1 Piece(s)Available

9 Days or more

0.40.64452.50.3816°2.853.023.163.283.49
1 Piece(s)Available

10 Days or more

0.40.644530.3816°3.383.573.723.854.07
1 Piece(s)Available

8 Days or more

0.40.64453.50.3816°3.914.114.274.414.64
1 Piece(s)Available

9 Days or more

0.40.644540.3816°4.444.654.824.965.21
1 Piece(s)Available

9 Days or more

0.40.644550.3816°5.495.735.916.066.33
1 Piece(s)Available

10 Days or more

0.40.644580.3816°8.638.919.139.319.62
1 Piece(s)Available

8 Days or more

0.40.6445120.3816°12.7713.113.3613.5713.91
1 Piece(s)Available

9 Days or more

0.50.74451.50.4816°1.831.992.132.252.48
1 Piece(s)Available

9 Days or more

0.50.744520.4816°2.372.562.712.853.09
1 Piece(s)Available

9 Days or more

0.50.74452.50.4816°2.923.123.293.433.69
1 Piece(s)Available

10 Days or more

0.50.744530.4816°3.453.683.854.014.28
1 Piece(s)Available

9 Days or more

0.50.744540.4816°4.524.774.975.145.44
1 Piece(s)Available

8 Days or more

0.50.744550.4816°5.585.866.086.266.58
1 Piece(s)Available

9 Days or more

0.50.744560.4816°6.646.947.177.377.71
1 Piece(s)Available

10 Days or more

0.50.744580.4816°8.749.079.339.569.93
1 Piece(s)Available

8 Days or more

0.50.7450100.4816°10.8211.1911.4811.7212.12
1 Piece(s)Available

10 Days or more

0.50.7450150.4816°1616.4416.7817.0517.5
1 Piece(s)Available

10 Days or more

0.60.944520.5816°2.392.622.82.963.24
1 Piece(s)Available

9 Days or more

0.60.944530.5816°3.493.753.964.144.32
1 Piece(s)Available

9 Days or more

0.60.944540.5816°4.574.865.095.295.69
1 Piece(s)Available

9 Days or more

0.60.944550.5816°5.645.966.216.436.92
1 Piece(s)Available

9 Days or more

0.60.944560.5816°6.77.057.327.578.14
1 Piece(s)Available

8 Days or more

0.60.944570.5816°7.768.138.428.719.36
1 Piece(s)Available

9 Days or more

0.60.944580.5816°8.819.29.529.8510.59
1 Piece(s)Available

8 Days or more

0.60.9445100.5816°10.9111.3411.7212.1313.04
1 Piece(s)Available

8 Days or more

0.60.9450120.5816°1313.4713.9214.415.48
1 Piece(s)Available

8 Days or more

0.60.9450180.5816°19.2319.8520.5221.2422.82
1 Piece(s)Available

8 Days or more

0.7144520.6816°2.392.622.82.963.24
1 Piece(s)Available

9 Days or more

0.7144540.6816°4.574.865.095.295.69
1 Piece(s)Available

8 Days or more

0.7144560.6816°6.77.057.327.578.14
1 Piece(s)Available

9 Days or more

0.7144580.6816°8.819.29.529.8510.59
1 Piece(s)Available

9 Days or more

0.71450100.6816°10.9111.3411.7212.1313.04
1 Piece(s)Available

9 Days or more

0.81.244530.7816°3.493.753.964.144.32
1 Piece(s)Available

10 Days or more

0.81.244540.7816°4.574.865.095.295.69
1 Piece(s)Available

8 Days or more

0.81.244550.7816°5.645.966.216.436.92
1 Piece(s)Available

9 Days or more

0.81.244560.7816°6.77.057.327.578.14
1 Piece(s)Available

10 Days or more

0.81.244580.7816°8.819.29.529.8510.59
1 Piece(s)Available

9 Days or more

0.81.2450100.7816°10.9111.3411.7212.1313.04
1 Piece(s)Available

9 Days or more

0.81.2450120.7816°1313.4713.9214.415.48
1 Piece(s)Available

8 Days or more

0.81.2450160.7816°17.1617.7318.3218.9620.38
1 Piece(s)Available

8 Days or more

0.81.2460240.7816°25.4226.2427.1328.0730.17
1 Piece(s)Available

9 Days or more

0.91.344540.8816°4.574.865.095.295.69
1 Piece(s)Available

10 Days or more

0.91.344560.8816°6.77.057.327.578.14
1 Piece(s)Available

8 Days or more

0.91.344580.8816°8.819.29.529.8510.59
1 Piece(s)Available

11 Days or more

0.91.3445100.8816°10.9111.3411.7212.1313.04

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2 Model Long-Neck Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.015

Additional Products in this Category

Tech Support