(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HB, HM Coated 2-Flute Ball (1 Flute for R0.05 φ6 Shank Only)

HB, HM Coated 2-Flute Ball (1 Flute for R0.05 φ6 Shank Only)
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.005~0.005
•Overall Length (L) (mm): 50

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HB2002-0030
HB2006-0090
HB2010-0250
HB2015-0200
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
1 Piece(s)Available

8 Days or more

0.10.3
1 Piece(s)Available

10 Days or more

0.30.9
1 Piece(s)Available

8 Days or more

0.52.5
1 Piece(s)Available

8 Days or more

0.752

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) Overall Length (L)(mm) 50 Link Diameter (d)(mm) 4
R Precision(µm) -0.005~0.005 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Shank Taper Angle Bta(°) 16°

Additional Products in this Category

Tech Support