(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Used to process tapered female pipe threads. Mainly used for connecting pipes
Screw Types | Taper for Pipe | Nominal | NPT1/8 | Pitch, Number of Threading(mm) | 27 |
---|---|---|---|---|---|
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | Work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
Tap Type | Tap for pipes | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Coating Type | Non-Coated | L(mm) | 55 | Accuracy | ANSI G |
Shank diameter(mm) | 8 | Number of Grooves | 4 | Thread Length(mm) | 19 |
Tool No. | 23672 |
Please check the type/dimensions/specifications of the part TPT-NPT-1/8-27 in the Tapered Tap Series for American Piping General Use (NPT) TPT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy