(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, SPT-NPSF

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, SPT-NPSF
  • Volume Discount

Used to process parallel female threads for tapered pipe threads and female threads for parallel pipe threads.

PDF

Part Number

Configured Part Number is shown.

SPT-NPSF-1/16-27

 
Part Number
SPT-NPSF-1/16-27
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Nominal NPS1/16 Pitch, Number of Threading(mm) 27
Chamfer threads 4P Tool Material Type High-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Tap for pipes Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated L(mm) 55 Accuracy ANSI G
Shank diameter(mm) 8 Number of Grooves 4 Thread Length(mm) 18
Tool No. 23801

Please check the type/dimensions/specifications of the part SPT-NPSF-1/16-27 in the Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, SPT-NPSF series.

Additional Products in this Category

Tech Support