(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - UM New Roll, Grooveless, UM-NRT

Forming Taps - UM New Roll, Grooveless, UM-NRT
  • Volume Discount

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UM-NRT-S0.5X0.125
UM-NRT-S0.6X0.15
UM-NRT-S0.7X0.175
UM-NRT-S0.8X0.2-3
UM-NRT-S0.8X0.2-5
UM-NRT-S0.8X0.15
UM-NRT-S0.9X0.225
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

S0.50.12528317965
1 Piece(s)Available

8 Days or more

S0.60.152.58317971
1 Piece(s)Available

8 Days or more

S0.70.1752.58317977
1 Piece(s)Available

8 Days or more

S0.8.0238317983
1 Piece(s)Available

8 Days or more

S0.80.258317989
1 Piece(s)Available

8 Days or more

S0.80.1558317992
1 Piece(s)Available

8 Days or more

S0.90.22538317995

Loading...

  1. 1

Basic Information

Screw Types Miniature Chamfer threads 2P Tool Material Type Powder high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For blind hole
Coating Y/N Available Coating Type CrN L(mm) 30
Accuracy RH2 Shank diameter(mm) 3

Additional Products in this Category

Tech Support