(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT

Parallel Pipe Taps - Carbide, Long Shank, OT-LT-SPT
  • Volume Discount

To match the form of the workpiece, point types have been made available for through holes, and spiral types for blind holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OT-LT-SPT-1/2-14X150
OT-LT-SPT-1/4-19X100
OT-LT-SPT-1/4-19X150
OT-LT-SPT-1/8-28X100
OT-LT-SPT-1/8-28X150
OT-LT-SPT-3/8-19X100
OT-LT-SPT-3/8-19X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

G1/214150183522862
1 Piece(s)Available

8 Days or more

G1/419100112822855
1 Piece(s)Available

8 Days or more

G1/419150112822857
1 Piece(s)Available

8 Days or more

G1/82810081922852
1 Piece(s)Available

8 Days or more

G1/82815081922854
1 Piece(s)Available

8 Days or more

G3/819100142822858
1 Piece(s)Available

8 Days or more

G3/819150142822860

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 3P Tool Material Type Carbide
Work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Number of Grooves 4

Additional Products in this Category

Tech Support