(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT (Part Numbers)

Taper Pipe Taps - High Speed Steel, Long Shank, Short Screw, LT-SFT-S-TPT
  • Volume Discount

Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LT-SFT-S-TPT-1/2-14X150
LT-SFT-S-TPT-1/4-19X100
LT-SFT-S-TPT-1/4-19X150
LT-SFT-S-TPT-1/8-28X100
LT-SFT-S-TPT-1/8-28X150
LT-SFT-S-TPT-3/8-19X100
LT-SFT-S-TPT-3/8-19X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/214150184278309769
1 Piece(s)Available

8 Days or more

R1/41910011419.58309758
1 Piece(s)Available

8 Days or more

R1/41915011419.58309760
1 Piece(s)Available

17 Days or more

R1/8281008316.58309754
1 Piece(s)Available

8 Days or more

R1/8281508316.58309756
1 Piece(s)Available

8 Days or more

R3/819100144218309763
1 Piece(s)Available

8 Days or more

R3/819150144218309765

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Magnesium Alloy (MC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Protrusion Available

Additional Products in this Category

Tech Support