(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT

Taper Pipe Taps - Spiral Fluted, for Stainless Steels, Short Screw, SUS-SFT-S-TPT
  • Volume Discount

It is suitable for hard-to-cut materials, such as stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS-SFT-S-TPT-1/2-14
SUS-SFT-S-TPT-1/4-19
SUS-SFT-S-TPT-1/8-28
SUS-SFT-S-TPT-1-11
SUS-SFT-S-TPT-1/16-28
SUS-SFT-S-TPT-3/4-14
SUS-SFT-S-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/21480184278309184
1 Piece(s)Available

8 Days or more

R1/4196211419.58309182
1 Piece(s)Available

8 Days or more

R1/828558316.58309181
1 Piece(s)Available

8 Days or more

R11195264358309188
1 Piece(s)Available

8 Days or more

R1/1628558316.58309180
1 Piece(s)Available

8 Days or more

R3/41485234298309186
1 Piece(s)Available

17 Days or more

R3/81965144218309183

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Stainless steel (SUS) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Surface Treatment Oxidizing Protrusion Available

Additional Products in this Category

Tech Support