(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - Carbide, for Hardened Steels, VX-TPT (Part Numbers)

Taper Pipe Taps - Carbide, for Hardened Steels, VX-TPT
  • Volume Discount

Excellent for hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC to 60 HRC or higher

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VX-TPT-1/2-14
VX-TPT-1/4-19
VX-TPT-1/8-28
VX-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/21487186358330695
1 Piece(s)Available

8 Days or more

R1/41967115288330693
1 Piece(s)Available

8 Days or more

R1/8285985198330692
1 Piece(s)Available

8 Days or more

R3/81975146288330694

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type Carbide
Work material High Hardness Steel (50-60 HRC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Accuracy JIS2

Additional Products in this Category

Tech Support