(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT

Taper Pipe Taps - High Speed Steel, TiN Coated, TIN-TPT
  • Volume Discount

TiN coating excellent in welding resistance and abrasion resistance is applied

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-TPT-1/2-14
TIN-TPT-1/4-19
TIN-TPT-1/8-28
TIN-TPT-1-11
TIN-TPT-3/4-14
TIN-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/21480183523464
1 Piece(s)Available

Same day

Stock

R1/41962112823462
1 Piece(s)Available

8 Days or more

R1/8285581923461
1 Piece(s)Available

8 Days or more

R11195264523468
1 Piece(s)Available

8 Days or more

R3/41485233523466
1 Piece(s)Available

8 Days or more

R3/81965142823463

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Accuracy JIS2
Number of Grooves 4

Additional Products in this Category

Tech Support