(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Spiral Point Taps - Synchro Taps, Long Shank, HS-LT-RFT

Spiral Point Taps - Synchro Taps, Long Shank, HS-LT-RFT
  • Volume Discount

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision through-hole tapping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS-LT-RFT-M3X0.5-100
HS-LT-RFT-M3X0.5-120
HS-LT-RFT-M4X0.7-100
HS-LT-RFT-M4X0.7-150
HS-LT-RFT-M5X0.8-100
HS-LT-RFT-M5X0.8-150
HS-LT-RFT-M6X1-100
HS-LT-RFT-M6X1-150
HS-LT-RFT-M8X1.25-100
HS-LT-RFT-M8X1.25-150
HS-LT-RFT-M10X1.5-100
HS-LT-RFT-M10X1.5-150
HS-LT-RFT-M10X1.25-100
HS-LT-RFT-M10X1.25-150
HS-LT-RFT-M12X1.5-100
HS-LT-RFT-M12X1.5-150
HS-LT-RFT-M12X1.25-100
HS-LT-RFT-M12X1.25-150
HS-LT-RFT-M12X1.75-100
HS-LT-RFT-M12X1.75-150
HS-LT-RFT-M14X1.5-150
HS-LT-RFT-M14X2-150
HS-LT-RFT-M16X1.5-150
HS-LT-RFT-M16X2-150
HS-LT-RFT-M18X1.5-150
HS-LT-RFT-M18X2.5-150
HS-LT-RFT-M20X1.5-150
HS-LT-RFT-M20X2.5-150
HS-LT-RFT-M22X1.5-150
HS-LT-RFT-M22X2.5-150
HS-LT-RFT-M24X1.5-150
HS-LT-RFT-M24X3-150
HS-LT-RFT-M27X3-200
HS-LT-RFT-M30X3.5-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M30.5100OH3194311Available8304010
1 Piece(s)Available

8 Days or more

M30.5120OH3194311Available8304011
1 Piece(s)Available

8 Days or more

M40.7100OH3216313Available8304013
1 Piece(s)Available

8 Days or more

M40.7150OH3216313Available8304015
1 Piece(s)Available

8 Days or more

M50.8100OH3246316-8304016
1 Piece(s)Available

8 Days or more

M50.8150OH3246316-8304018
1 Piece(s)Available

8 Days or more

M61100OH3296319-8304019
1 Piece(s)Available

8 Days or more

M61150OH3296319-8304021
1 Piece(s)Available

8 Days or more

M81.25100OH4378322-8304023
1 Piece(s)Available

8 Days or more

M81.25150OH4378322-8304025
1 Piece(s)Available

8 Days or more

M101.5100OH4418324-8304030
1 Piece(s)Available

8 Days or more

M101.5150OH4418324-8304032
1 Piece(s)Available

8 Days or more

M101.25100OH4418324-8304034
1 Piece(s)Available

8 Days or more

M101.25150OH4418324-8304036
1 Piece(s)Available

8 Days or more

M121.5100OH44810329-8304045
1 Piece(s)Available

8 Days or more

M121.5150OH44810329-8304047
1 Piece(s)Available

8 Days or more

M121.25100OH44810329-8304049
1 Piece(s)Available

8 Days or more

M121.25150OH44810329-8304051
1 Piece(s)Available

8 Days or more

M121.75100OH44810329-8304041
1 Piece(s)Available

8 Days or more

M121.75150OH44810329-8304043
1 Piece(s)Available

8 Days or more

M141.5150OH44812330-8304062
1 Piece(s)Available

8 Days or more

M142150OH54812330-8304058
1 Piece(s)Available

8 Days or more

M161.5150OH46016332-8304069
1 Piece(s)Available

8 Days or more

M162150OH56016332-8304065
1 Piece(s)Available

8 Days or more

M181.5150OH47016437-8304075
1 Piece(s)Available

8 Days or more

M182.5150OH57016437-8304072
1 Piece(s)Available

8 Days or more

M201.5150OH47516437-8304081
1 Piece(s)Available

8 Days or more

M202.5150OH57516437-8304078
1 Piece(s)Available

8 Days or more

M221.5150OH48020438-8304087
1 Piece(s)Available

8 Days or more

M222.5150OH58020438-8304084
1 Piece(s)Available

8 Days or more

M241.5150OH49020445-8304093
1 Piece(s)Available

8 Days or more

M243150OH59020445-8304090
1 Piece(s)Available

8 Days or more

M273200OH59820445-8304098
1 Piece(s)Available

8 Days or more

M303.5200OH611025448-8304106

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 6P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support