(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC (Part Numbers)

Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC
  • Volume Discount

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

PDF

Part Number

Configured Part Number is shown.

WX-PNC-7.5X9.1XRC28

 
Part Number
WX-PNC-7.5X9.1XRC28
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Outline drawing Tool No.
1 Piece(s)Available

8 Days or more

Taper for Pipe28607.59.112.78333900201

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part WX-PNC-7.5X9.1XRC28 in the Thread Mills - Carbide, WX-PNC, Planet Cutter Series NC series.

Products like this...

Part Number
WX-PNC-10X29XP1-INT
WX-PNC-10X30XP1.5-INT
WX-PNC-10X30XP2-INT
WX-PNC-7.6-14.3-U16
WX-PNC-7.6-14.8-U24
WX-PNC-8.8-17.8-U20
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Outline drawing Tool No.
1 Piece(s)Available

8 Days or more

Meter1851029-1041423900042
1 Piece(s)Available

8 Days or more

Meter1.5851030-1041423900043
1 Piece(s)Available

8 Days or more

Meter2851030-1041423900044
1 Piece(s)Available

8 Days or more

Unified16657.614.3-8323900360
1 Piece(s)Available

8 Days or more

Unified24657.614.8-8323900361
1 Piece(s)Available

8 Days or more

Unified20758.817.819.11037/1613900366

Additional Products in this Category

Tech Support