(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hand Taps - Carbide, Through Hole/Blind Hole Use, OTT (OTT-3P-OH3-M6X1)

Hand Taps - Carbide, Through Hole/Blind Hole Use, OTT OTT-3P-OH3-M6X1
  • Volume Discount

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

PDF

Part Number

Configured Part Number is shown.

OTT-3P-OH3-M6X1

 
Part Number
OTT-3P-OH3-M6X1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M613P62OH36319-24020

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide Work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part OTT-3P-OH3-M6X1 in the Hand Taps - Carbide, Through Hole/Blind Hole Use, OTT series.

Products like this...

Part Number
OTT-1.5P-OH3-M1.8X0.35
OTT-1.5P-OH3-M10X1
OTT-1.5P-OH3-M12X1
OTT-3P-OH3-M8X1
OTT-3P-OH4-M10X1.25
OTT-3P-OH4-M10X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M1.80.351.5P36OH33311Available22803
1 Piece(s)Available

8 Days or more

M1011.5P75OH37420-22835
1 Piece(s)Available

8 Days or more

M1211.5P80OH38.5424-22841
1 Piece(s)Available

8 Days or more

M813P70OH36.2422-24031
1 Piece(s)Available

8 Days or more

M101.253P75OH47420-24034
1 Piece(s)Available

8 Days or more

M101.53P75OH47424-24033

Additional Products in this Category

Tech Support