(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, Long Shank, CPM-LT-SFT

Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, Long Shank, CPM-LT-SFT
  • On Sale Till 07/03/2025
  • Volume Discount

The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPM-LT-SFT-M6X1X100
CPM-LT-SFT-M8X1.25X100
CPM-LT-SFT-M16X2X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

Same day

Stock

M611000H32961978719
1 Piece(s)Available

Same day

Stock

M81.251000H3376.22278723
1 Piece(s)Available

8 Days or more

M1621500H45212.53278765

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
Work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Number of Grooves 3
Protrusion Available

Additional Products in this Category

Tech Support