(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, CPM-SFT

Spiral Flute Taps - High Speed Steel for Hard-to-Cut Material, CPM-SFT
  • On Sale Till 07/03/2025
  • Volume Discount

The work material is ideal for blind hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 35 HRC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPM-SFT-OH2-M1.6X0.35
CPM-SFT-OH2-M2X0.4
CPM-SFT-OH2-M2.5X0.45
CPM-SFT-OH2-M2.6X0.45
CPM-SFT-OH3-M3X0.5
CPM-SFT-OH3-M4X0.7
CPM-SFT-OH3-M5X0.8
CPM-SFT-OH3-M6X1
CPM-SFT-OH3-M8X1.25
CPM-SFT-OH3-M10X1.5
CPM-SFT-OH3-M10X1.25
CPM-SFT-OH3-M12X1.5
CPM-SFT-OH3-M12X1.75
CPM-SFT-OH4-M12X1.25
CPM-SFT-OH4-M16X2
CPM-SFT-OH4-M20X2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

Same day

Stock

M1.60.3536OH2-327-22252
1 Piece(s)Available

Same day

Stock

M20.440OH2-329-22256
1 Piece(s)Available

Same day

Stock

M2.50.4544OH2-3211-22258
1 Piece(s)Available

Same day

Stock

M2.60.4544OH2-3211-22260
1 Piece(s)Available

Same day

Stock

M30.546OH3194311-22262
1 Piece(s)Available

Same day

Stock

M40.752OH3215313Available22270
1 Piece(s)Available

Same day

Stock

M50.860OH3245.5316Available22276
1 Piece(s)Available

Same day

Stock

M6162OH3296319Available22280
1 Piece(s)Available

Same day

Stock

M81.2570OH3376.2322-22288
1 Piece(s)Available

Same day

Stock

M101.575OH3417324-22296
1 Piece(s)Available

Same day

Stock

M101.2575OH3417324-22300
1 Piece(s)Available

Same day

Stock

M121.582OH3488.5329-22320
1 Piece(s)Available

Same day

Stock

M121.7582OH3488.5329-22316
1 Piece(s)Available

Same day

Stock

M121.2582OH4488.5329-22324
1 Piece(s)Available

8 Days or more

M16295OH45212.5332-22336
1 Piece(s)Available

8 Days or more

M202.5105OH45815437-22352

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
Work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support