(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - General Purpose, Oxidized, EX-H-SFT

Spiral Flute Taps - General Purpose, Oxidized, EX-H-SFT
  • Volume Discount

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-H-SFT-OH2-M16X1.5
EX-H-SFT-OH3-M24X3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M161.595OH25212.533218657
1 Piece(s)Available

8 Days or more

M243120OH3661944518679

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Steel casting (SC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support