(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - General Purpose, Long Shank, EX-LT-SFT

Spiral Flute Taps - General Purpose, Long Shank, EX-LT-SFT
  • Volume Discount

For standard spiral taps, it is used when the protruding length of the screw is insufficient.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-LT-SFT-OH1-M2.5X0.45X100
EX-LT-SFT-OH1-M2.6X0.45X80
EX-LT-SFT-OH2-M4X0.7X100
EX-LT-SFT-OH2-M4X0.7X150
EX-LT-SFT-OH2-M10X1X120
EX-LT-SFT-OH2-M16X2X250
EX-LT-SFT-OH2-M20X1.5X200
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

M2.50.45100OH1-3214-17769
1 Piece(s)Available

8 Days or more

M2.60.4580OH1-3214-17772
1 Piece(s)Available

17 Days or more

M40.7100OH2215313Available13318
1 Piece(s)Available

8 Days or more

M40.7150OH2215313Available13320
1 Piece(s)Available

17 Days or more

M101120OH2417324-13363
1 Piece(s)Available

8 Days or more

M162250OH25212.5332-13409
1 Piece(s)Available

8 Days or more

M201.5200OH25815437-13448

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support