(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, EX-SUS-SFT

Spiral Flute Taps - Blind Hole Machining, High Speed Steel, EX-SUS-SFT
  • Volume Discount

Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-SUS-SFT-OH2-5/16-24UNF
EX-SUS-SFT-OH2-M2.6X0.45
EX-SUS-SFT-OH2-NO5-40UNC
EX-SUS-SFT-OH2-NO6-32UNC
EX-SUS-SFT-OH2-NO8-36UNF
EX-SUS-SFT-OH3-1/2-13UNC
EX-SUS-SFT-OH3-1/2-20UNF
EX-SUS-SFT-OH3-3/4-16UNF
EX-SUS-SFT-OH4-M24X3
EX-SUS-SFT-OH4-M27X3
EX-SUS-SFT-W5/16-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

Unified5/16UN2470OH2376.1322-15330
1 Piece(s)Available

8 Days or more

MeterM2.60.4544OH2-3214-24107
1 Piece(s)Available

17 Days or more

UnifiedNo5UN4046OH2194311Available15306
1 Piece(s)Available

8 Days or more

UnifiedNo6UN3248OH2214313Available15310
1 Piece(s)Available

8 Days or more

UnifiedNo8UN3652OH2215313Available15315
1 Piece(s)Available

8 Days or more

Unified1/2UN1385OH3489329-15342
1 Piece(s)Available

8 Days or more

Unified1/2UN2085OH3489329-15345
1 Piece(s)Available

8 Days or more

Unified3/4UN16105OH35814437-15353
1 Piece(s)Available

17 Days or more

MeterM243120OH46619445-24202
1 Piece(s)Available

17 Days or more

MeterM273130OH47120445-24206
1 Piece(s)Available

8 Days or more

WhitworthW5/161870OH3-6.1-22-24474

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support