(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - TiN Coated, Long Shank, TIN-LT-SFT

Spiral Flute Taps - TiN Coated, Long Shank, TIN-LT-SFT
  • Volume Discount

Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-LT-SFT-M3X0.5X100
TIN-LT-SFT-M4X0.7X100
TIN-LT-SFT-M5X0.8X100
TIN-LT-SFT-M6X1X100
TIN-LT-SFT-M6X1X150
TIN-LT-SFT-M8X1.25X100
TIN-LT-SFT-M8X1.25X150
TIN-LT-SFT-M10X1.5X150
TIN-LT-SFT-M10X1.25X150
TIN-LT-SFT-M12X1.5X150
TIN-LT-SFT-M12X1.25X150
TIN-LT-SFT-M12X1.75X150
TIN-LT-SFT-M14X1.5X150
TIN-LT-SFT-M14X2X150
TIN-LT-SFT-M16X1.5X150
TIN-LT-SFT-M16X2X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M30.5100OH21943.5-78910
1 Piece(s)Available

17 Days or more

M40.7100OH22154.9Available78913
1 Piece(s)Available

8 Days or more

M50.8100OH2245.55.6-78916
1 Piece(s)Available

8 Days or more

M61100OH22967Available78919
1 Piece(s)Available

8 Days or more

M61150OH22967-78921
1 Piece(s)Available

8 Days or more

M81.25100OH3376.28.5Available78923
1 Piece(s)Available

8 Days or more

M81.25150OH3376.28.5-78925
1 Piece(s)Available

8 Days or more

M101.5150OH341710.5Available78932
1 Piece(s)Available

8 Days or more

M101.25150OH341710.5-78936
1 Piece(s)Available

8 Days or more

M121.5150OH3488.512-78947
1 Piece(s)Available

8 Days or more

M121.25150OH3488.512-78951
1 Piece(s)Available

8 Days or more

M121.75150OH3488.512Available78943
1 Piece(s)Available

8 Days or more

M141.5150OH34810.514-78962
1 Piece(s)Available

8 Days or more

M142150OH34810.514-78958
1 Piece(s)Available

8 Days or more

M161.5150OH35212.514-78969
1 Piece(s)Available

8 Days or more

M162150OH35212.514-78965

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Additional Products in this Category

Tech Support