(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

XPM 2-Flute Regular XPM-TPBDR

XPM 2-Flute Regular XPM-TPBDR
  • Volume Discount

HSS taper ball series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Ball Type, Standard, XPM-TPBDR see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-TPBDR-R3X0.5
XPM-TPBDR-R3X1
XPM-TPBDR-R4X0.5
XPM-TPBDR-R4X1
XPM-TPBDR-R4X1.5
XPM-TPBDR-R4X5
XPM-TPBDR-R4X7
XPM-TPBDR-R4X10
XPM-TPBDR-R5X0.5
XPM-TPBDR-R5X1
XPM-TPBDR-R5X1.5
XPM-TPBDR-R5X2
XPM-TPBDR-R5X2.5
XPM-TPBDR-R5X3
XPM-TPBDR-R5X5
XPM-TPBDR-R5X7
XPM-TPBDR-R5X10
XPM-TPBDR-R6X0.5
XPM-TPBDR-R6X1
XPM-TPBDR-R6X1.5
XPM-TPBDR-R6X2
XPM-TPBDR-R6X2.5
XPM-TPBDR-R6X3
XPM-TPBDR-R6X4
XPM-TPBDR-R6X5
XPM-TPBDR-R6X7
XPM-TPBDR-R6X10
XPM-TPBDR-R8X1.5
XPM-TPBDR-R8X2
XPM-TPBDR-R8X2.5
XPM-TPBDR-R8X3
XPM-TPBDR-R8X4
XPM-TPBDR-R8X5
XPM-TPBDR-R10X2
XPM-TPBDR-R10X2.5
XPM-TPBDR-R10X3
XPM-TPBDR-R10X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
R Size
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

0.5248368867056.37
1 Piece(s)Available

8 Days or more

1328376867157.01
1 Piece(s)Available

8 Days or more

0.52810478867068.42
1 Piece(s)Available

8 Days or more

13810488867169.19
1 Piece(s)Available

8 Days or more

1.53810488867269.78
1 Piece(s)Available

8 Days or more

5501641108677716.08
1 Piece(s)Available

8 Days or more

7672541438678723.53
1 Piece(s)Available

8 Days or more

10673241478679730.34
1 Piece(s)Available

8 Days or more

0.528125858670710.4
1 Piece(s)Available

8 Days or more

138125958671711.15
1 Piece(s)Available

8 Days or more

1.538125958672711.73
1 Piece(s)Available

8 Days or more

2501251078673713.15
1 Piece(s)Available

8 Days or more

2.5501251078674713.94
1 Piece(s)Available

8 Days or more

3501651108675714.73
1 Piece(s)Available

8 Days or more

5501651108677817.91
1 Piece(s)Available

8 Days or more

7672551438678825.3
1 Piece(s)Available

8 Days or more

10673251478679832.02
1 Piece(s)Available

8 Days or more

0.534126918670812.49
1 Piece(s)Available

8 Days or more

1451261028671813.36
1 Piece(s)Available

8 Days or more

1.5451261028672814.05
1 Piece(s)Available

8 Days or more

2601661208673815.78
1 Piece(s)Available

8 Days or more

2.5601661208674816.73
1 Piece(s)Available

8 Days or more

3601661208675817.68
1 Piece(s)Available

8 Days or more

4602061268676819.58
1 Piece(s)Available

8 Days or more

5602061268677921.49
1 Piece(s)Available

8 Days or more

7803261608678930.26
1 Piece(s)Available

8 Days or more

10804261728679938.28
1 Piece(s)Available

8 Days or more

1.5451681058672917.94
1 Piece(s)Available

8 Days or more

2602081268673919.64
1 Piece(s)Available

8 Days or more

2.5602081268674920.56
1 Piece(s)Available

8 Days or more

3602081268675921.47
1 Piece(s)Available

8 Days or more

4602581368676923.31
1 Piece(s)Available

8 Days or more

5602581368678025.16
1 Piece(s)Available

8 Days or more

27125101478674024.27
1 Piece(s)Available

8 Days or more

2.57125101478675025.35
1 Piece(s)Available

8 Days or more

37125101478676026.42
1 Piece(s)Available

8 Days or more

47125101478677028.58

Loading...

  1. 1

Basic Information

Type Taper ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(Pieces) 2
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Powder high-speed steel Coating Non-Coated

Additional Products in this Category

Tech Support