(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coating (Roughing Short, Fine-Pitch Type) EX-LS-RESF (Part Numbers)

TiN Coating (Roughing Short, Fine-Pitch Type) EX-LS-RESF
  • Volume Discount

A roughing end mill for HSS rough machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-LS-RESF-6
EX-LS-RESF-7
EX-LS-RESF-8
EX-LS-RESF-9
EX-LS-RESF-10
EX-LS-RESF-11
EX-LS-RESF-12
EX-LS-RESF-13
EX-LS-RESF-14
EX-LS-RESF-15
EX-LS-RESF-16
EX-LS-RESF-17
EX-LS-RESF-18
EX-LS-RESF-19
EX-LS-RESF-20
EX-LS-RESF-21
EX-LS-RESF-22
EX-LS-RESF-23
EX-LS-RESF-24
EX-LS-RESF-25
EX-LS-RESF-26
EX-LS-RESF-27
EX-LS-RESF-28
EX-LS-RESF-29
EX-LS-RESF-30
EX-LS-RESF-31
EX-LS-RESF-32
EX-LS-RESF-33
EX-LS-RESF-34
EX-LS-RESF-35
EX-LS-RESF-36
EX-LS-RESF-37
EX-LS-RESF-38
EX-LS-RESF-39
EX-LS-RESF-40
EX-LS-RESF-41
EX-LS-RESF-42
EX-LS-RESF-43
EX-LS-RESF-44
EX-LS-RESF-45
EX-LS-RESF-46
EX-LS-RESF-47
EX-LS-RESF-48
EX-LS-RESF-49
EX-LS-RESF-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6113Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts68087806
1 Piece(s)Available

8 Days or more

7143Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts88087807
1 Piece(s)Available

8 Days or more

8173Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts88587808
1 Piece(s)Available

8 Days or more

9193Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts109587809
1 Piece(s)Available

8 Days or more

10223Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1010087810
1 Piece(s)Available

8 Days or more

11223Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1210587811
1 Piece(s)Available

8 Days or more

12263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1211087812
1 Piece(s)Available

8 Days or more

13263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1211087813
1 Piece(s)Available

8 Days or more

14263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1211087814
1 Piece(s)Available

8 Days or more

15263Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612087815
1 Piece(s)Available

8 Days or more

16323Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612587816
1 Piece(s)Available

8 Days or more

17323Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612587817
1 Piece(s)Available

8 Days or more

18323Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1612587818
1 Piece(s)Available

8 Days or more

19323Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2013587819
1 Piece(s)Available

8 Days or more

20383Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2014087820
1 Piece(s)Available

8 Days or more

21383Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2014087821
1 Piece(s)Available

8 Days or more

22383Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2014087822
1 Piece(s)Available

8 Days or more

23383Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2014087823
1 Piece(s)Available

8 Days or more

24454Plane / Side / Groove2516087824
1 Piece(s)Available

8 Days or more

25454Plane / Side / Groove2516087825
1 Piece(s)Available

8 Days or more

26454Plane / Side / Groove2516087826
1 Piece(s)Available

8 Days or more

27454Plane / Side / Groove2516087827
1 Piece(s)Available

8 Days or more

28454Plane / Side / Groove2516087828
1 Piece(s)Available

8 Days or more

29454Plane / Side / Groove2516087829
1 Piece(s)Available

8 Days or more

30454Plane / Side / Groove2516087830
1 Piece(s)Available

8 Days or more

31534Plane / Side / Groove2517087831
1 Piece(s)Available

8 Days or more

32534Plane / Side / Groove2517087832
1 Piece(s)Available

8 Days or more

33534Plane / Side / Groove2517087833
1 Piece(s)Available

8 Days or more

34536Plane / Side / Groove3217587834
1 Piece(s)Available

8 Days or more

35536Plane / Side / Groove3217587835
1 Piece(s)Available

8 Days or more

36536Plane / Side / Groove3217587836
1 Piece(s)Available

8 Days or more

37536Plane / Side / Groove3217587837
1 Piece(s)Available

8 Days or more

38636Plane / Side / Groove3218587838
1 Piece(s)Available

8 Days or more

39636Plane / Side / Groove3218587839
1 Piece(s)Available

8 Days or more

40636Plane / Side / Groove3218587840
1 Piece(s)Available

8 Days or more

41636Plane / Side / Groove3218587841
1 Piece(s)Available

8 Days or more

42636Plane / Side / Groove3218587842
1 Piece(s)Available

8 Days or more

43636Plane / Side / Groove3218587843
1 Piece(s)Available

8 Days or more

44636Plane / Side / Groove3218587844
1 Piece(s)Available

8 Days or more

45636Plane / Side / Groove3218587845
1 Piece(s)Available

8 Days or more

46636Plane / Side / Groove3218587846
1 Piece(s)Available

8 Days or more

47636Plane / Side / Groove3218587847
1 Piece(s)Available

8 Days or more

48756Plane / Side / Groove4221087848
1 Piece(s)Available

8 Days or more

49756Plane / Side / Groove4221087849
1 Piece(s)Available

8 Days or more

50756Plane / Side / Groove4221087850

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Coating TiN Helix Angle (θ) Weak torsion (15 to 25°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Additional Products in this Category

Tech Support