(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough and Finish End Mill (Long Type) RFEL

Rough and Finish End Mill (Long Type) RFEL
  • Volume Discount

The roughing and finishing end mill features a unique trapezoid blade shape derived from consideration for finishing cutting as well as heavy cutting. Nick perpendicular to shaft which withstands heavy cutting and boasts great blade tip strength.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RFEL-20-180
RFEL-20-200
RFEL-25-210
RFEL-25-235
RFEL-30-210
RFEL-30-235
RFEL-35-215
RFEL-35-240
RFEL-40-240
RFEL-40-270
RFEL-45-250
RFEL-45-280
RFEL-50-280
RFEL-50-315
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

2010642018083301
1 Piece(s)Available

8 Days or more

2012542020083302
1 Piece(s)Available

8 Days or more

2512552521083310
1 Piece(s)Available

8 Days or more

2515052523583311
1 Piece(s)Available

8 Days or more

3012562521083319
1 Piece(s)Available

8 Days or more

3015062523583320
1 Piece(s)Available

8 Days or more

3512563221583328
1 Piece(s)Available

8 Days or more

3515063224083329
1 Piece(s)Available

8 Days or more

4015063224083337
1 Piece(s)Available

8 Days or more

4018063227083338
1 Piece(s)Available

8 Days or more

4515064225083346
1 Piece(s)Available

8 Days or more

4518064228083347
1 Piece(s)Available

8 Days or more

5018064228083355
1 Piece(s)Available

8 Days or more

5021264231583356

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating Non-Coated Helix Angle (θ) Weak torsion (15 to 25°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish

Additional Products in this Category

Tech Support