(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The roughing and finishing end mill features a unique trapezoid blade shape derived from consideration for finishing cutting as well as heavy cutting. Nick perpendicular to shaft which withstands heavy cutting and boasts great blade tip strength.
Part Number
Configured Part Number is shown.
LS-RFES-8
Work Material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Flute Shape Type | Roughing | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
Processing Applications | Plane / Side / Groove | Coating | Non-Coated | Helix Angle (θ) | Weak torsion (15 to 25°) |
Link | Straight | Torsion Angle (θ) | Available | Shape | For Rough to Moderate Finish |
Please check the type/dimensions/specifications of the part LS-RFES-8 in the Rough and Finish End Mil (Long Shank, Short Type) LS-RFES series.
Part Number |
---|
LS-RFES-10 |
LS-RFES-12 |
LS-RFES-14 |
LS-RFES-15 |
LS-RFES-16 |
LS-RFES-18 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy