(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

XPM Medium Fine Pitch Type VP-RENF (VP-RENF-6)

XPM Medium Fine Pitch Type VP-RENF VP-RENF-6
  • Volume Discount

Powder HSS XPM roughing medium blade series with V-coating. It also demonstrates strength when used on difficult-to-machine materials.

PDF

Part Number

Configured Part Number is shown.

VP-RENF-6

 
Part Number
VP-RENF-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

61646808456606

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Roughing Tool Material Type Powder high-speed steel
Processing Applications Plane / Side / Groove Helix Angle (θ) Standard torsion (30-40°) Link Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Treatment V coated
Coating Details V coated

Please check the type/dimensions/specifications of the part VP-RENF-6 in the XPM Medium Fine Pitch Type VP-RENF series.

Products like this...

Part Number
VP-RENF-14
VP-RENF-15
VP-RENF-16
VP-RENF-18
VP-RENF-7
VP-RENF-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

14404121108456614
1 Piece(s)Available

8 Days or more

15404161208456615
1 Piece(s)Available

8 Days or more

16484161258456616
1 Piece(s)Available

8 Days or more

18484161258456618
1 Piece(s)Available

8 Days or more

72048808456607
1 Piece(s)Available

8 Days or more

82548858456608

Additional Products in this Category

Tech Support