(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

XPM End Mill (Multi-Flute Short Type) XPM-EMS

XPM End Mill (Multi-Flute Short Type) XPM-EMS
  • Volume Discount

4-flute short blade series in which powder HSS XPM is used as the base material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-EMS-2
XPM-EMS-2.5
XPM-EMS-3
XPM-EMS-3.5
XPM-EMS-4
XPM-EMS-4.5
XPM-EMS-5
XPM-EMS-5.5
XPM-EMS-6
XPM-EMS-6.5
XPM-EMS-7
XPM-EMS-7.5
XPM-EMS-8
XPM-EMS-8.5
XPM-EMS-9
XPM-EMS-9.5
XPM-EMS-10
XPM-EMS-11
XPM-EMS-12
XPM-EMS-13
XPM-EMS-14
XPM-EMS-15
XPM-EMS-16
XPM-EMS-17
XPM-EMS-18
XPM-EMS-19
XPM-EMS-20
XPM-EMS-21
XPM-EMS-22
XPM-EMS-23
XPM-EMS-24
XPM-EMS-25
XPM-EMS-26
XPM-EMS-27
XPM-EMS-28
XPM-EMS-29
XPM-EMS-30
XPM-EMS-31
XPM-EMS-32
XPM-EMS-33
XPM-EMS-34
XPM-EMS-35
XPM-EMS-36
XPM-EMS-37
XPM-EMS-38
XPM-EMS-39
XPM-EMS-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

10 Days or more

28655-
1 Piece(s)Available

8 Days or more

2.51065589105
1 Piece(s)Available

8 Days or more

31065589106
1 Piece(s)Available

8 Days or more

3.51286589107
1 Piece(s)Available

8 Days or more

41286589108
1 Piece(s)Available

8 Days or more

4.51586589109
1 Piece(s)Available

17 Days or more

51586589110
1 Piece(s)Available

8 Days or more

5.51586589111
1 Piece(s)Available

8 Days or more

61586589112
1 Piece(s)Available

8 Days or more

6.520107589113
1 Piece(s)Available

8 Days or more

720107589114
1 Piece(s)Available

8 Days or more

7.520107589115
1 Piece(s)Available

8 Days or more

820107589116
1 Piece(s)Available

8 Days or more

8.525107589117
1 Piece(s)Available

8 Days or more

925107589118
1 Piece(s)Available

8 Days or more

9.525107589119
1 Piece(s)Available

8 Days or more

1025107589120
1 Piece(s)Available

8 Days or more

1130129089121
1 Piece(s)Available

17 Days or more

1230129089122
1 Piece(s)Available

8 Days or more

1335129589123
1 Piece(s)Available

8 Days or more

1435169589124
1 Piece(s)Available

8 Days or more

15401610089125
1 Piece(s)Available

8 Days or more

16401610089126
1 Piece(s)Available

8 Days or more

17401610089127
1 Piece(s)Available

8 Days or more

18401610089128
1 Piece(s)Available

8 Days or more

19452011589129
1 Piece(s)Available

8 Days or more

20452011589130
1 Piece(s)Available

8 Days or more

21452011589131
1 Piece(s)Available

8 Days or more

22452011589132
1 Piece(s)Available

8 Days or more

23502512589133
1 Piece(s)Available

8 Days or more

24502512589134
1 Piece(s)Available

8 Days or more

25502512589135
1 Piece(s)Available

8 Days or more

26502512589136
1 Piece(s)Available

8 Days or more

27552513089137
1 Piece(s)Available

8 Days or more

28552513089138
1 Piece(s)Available

8 Days or more

29552513089139
1 Piece(s)Available

8 Days or more

30552513089140
1 Piece(s)Available

8 Days or more

31603216089141
1 Piece(s)Available

8 Days or more

32603216089142
1 Piece(s)Available

8 Days or more

33603216089143
1 Piece(s)Available

8 Days or more

34603216089144
1 Piece(s)Available

8 Days or more

35603216089145
1 Piece(s)Available

8 Days or more

36653216589146
1 Piece(s)Available

8 Days or more

37653216589147
1 Piece(s)Available

8 Days or more

38653216589148
1 Piece(s)Available

8 Days or more

39653216589149
1 Piece(s)Available

8 Days or more

40653216589150

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support