(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (High-Helix Short Type) V-XPM-EHS (Part Numbers)

V Coating XPM End Mill (High-Helix Short Type) V-XPM-EHS
  • Volume Discount

High torsion type with great sharpness. Can be used for a wide range of applications from heavy cutting to finishing cutting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-EHS-3X3F
V-XPM-EHS-4X3F
V-XPM-EHS-5X3F
V-XPM-EHS-6X3F
V-XPM-EHS-6X4F
V-XPM-EHS-7X3F
V-XPM-EHS-8X3F
V-XPM-EHS-8X4F
V-XPM-EHS-9X3F
V-XPM-EHS-10X3F
V-XPM-EHS-10X4F
V-XPM-EHS-11X3F
V-XPM-EHS-12X3F
V-XPM-EHS-12X4F
V-XPM-EHS-14X3F
V-XPM-EHS-14X4F
V-XPM-EHS-15X3F
V-XPM-EHS-15X4F
V-XPM-EHS-16X3F
V-XPM-EHS-16X4F
V-XPM-EHS-18X3F
V-XPM-EHS-18X4F
V-XPM-EHS-20X3F
V-XPM-EHS-20X4F
V-XPM-EHS-22X3F
V-XPM-EHS-22X4F
V-XPM-EHS-24X3F
V-XPM-EHS-24X4F
V-XPM-EHS-25X3F
V-XPM-EHS-25X4F
V-XPM-EHS-28X3F
V-XPM-EHS-28X4F
V-XPM-EHS-30X3F
V-XPM-EHS-30X4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

363Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts6558454030
1 Piece(s)Available

8 Days or more

483Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts8658454040
1 Piece(s)Available

8 Days or more

5103Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts8658454050
1 Piece(s)Available

8 Days or more

6153Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts8658454060
1 Piece(s)Available

8 Days or more

6154Plane / Side / Groove / Inclined Cuts8658454660
1 Piece(s)Available

8 Days or more

7203Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10758454070
1 Piece(s)Available

8 Days or more

8203Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10758454080
1 Piece(s)Available

8 Days or more

8204Plane / Side / Groove / Inclined Cuts10758454680
1 Piece(s)Available

8 Days or more

9253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10808454090
1 Piece(s)Available

8 Days or more

10253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts12908454100
1 Piece(s)Available

10 Days or more

10254Plane / Side / Groove / Inclined Cuts12908454700
1 Piece(s)Available

8 Days or more

11303Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts12958454110
1 Piece(s)Available

8 Days or more

12303Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts12958454120
1 Piece(s)Available

8 Days or more

12304Plane / Side / Groove / Inclined Cuts12958454720
1 Piece(s)Available

8 Days or more

14353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161058454140
1 Piece(s)Available

8 Days or more

14354Plane / Side / Groove / Inclined Cuts161058454740
1 Piece(s)Available

8 Days or more

15403Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161108454150
1 Piece(s)Available

8 Days or more

15404Plane / Side / Groove / Inclined Cuts161108454750
1 Piece(s)Available

8 Days or more

16403Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161108454160
1 Piece(s)Available

8 Days or more

16404Plane / Side / Groove / Inclined Cuts161108454760
1 Piece(s)Available

8 Days or more

18403Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts201208454180
1 Piece(s)Available

8 Days or more

18404Plane / Side / Groove / Inclined Cuts201208454780
1 Piece(s)Available

8 Days or more

20453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts201258454200
1 Piece(s)Available

8 Days or more

20454Plane / Side / Groove / Inclined Cuts201258454800
1 Piece(s)Available

8 Days or more

22453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251358454220
1 Piece(s)Available

8 Days or more

22454Plane / Side / Groove / Inclined Cuts251358454320
1 Piece(s)Available

8 Days or more

24503Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251408454240
1 Piece(s)Available

8 Days or more

24504Plane / Side / Groove / Inclined Cuts251408454340
1 Piece(s)Available

8 Days or more

25503Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251408454250
1 Piece(s)Available

8 Days or more

25504Plane / Side / Groove / Inclined Cuts251408454350
1 Piece(s)Available

8 Days or more

28553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts321508454280
1 Piece(s)Available

8 Days or more

28554Plane / Side / Groove / Inclined Cuts321508454380
1 Piece(s)Available

8 Days or more

30553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts321508454300
1 Piece(s)Available

8 Days or more

30554Plane / Side / Groove / Inclined Cuts321508454400

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Tool Material Type Powder high-speed steel
Helix Angle (θ) Powerful Torsion (45°-60°) Link Straight Coating Details V coated

Additional Products in this Category

Tech Support