(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM End Mill (2-Flute Deep-Engraving Medium Type) DE-XPM-EDN

XPM End Mill (2-Flute Deep-Engraving Medium Type) DE-XPM-EDN
  • Volume Discount

Long shank end mill with 2 flutes for deep engraving. The shank diameter is designed to be thinner than the blade diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DE-XPM-EDN-8-80
DE-XPM-EDN-8-125
DE-XPM-EDN-9-100
DE-XPM-EDN-9-150
DE-XPM-EDN-10-100
DE-XPM-EDN-10-150
DE-XPM-EDN-11-150
DE-XPM-EDN-11-200
DE-XPM-EDN-12-150
DE-XPM-EDN-12-200
DE-XPM-EDN-13-150
DE-XPM-EDN-13-200
DE-XPM-EDN-14-150
DE-XPM-EDN-14-200
DE-XPM-EDN-15-150
DE-XPM-EDN-15-200
DE-XPM-EDN-16-150
DE-XPM-EDN-16-200
DE-XPM-EDN-17-180
DE-XPM-EDN-17-250
DE-XPM-EDN-18-180
DE-XPM-EDN-18-250
DE-XPM-EDN-19-180
DE-XPM-EDN-19-250
DE-XPM-EDN-20-180
DE-XPM-EDN-20-250
DE-XPM-EDN-22-225
DE-XPM-EDN-22-300
DE-XPM-EDN-24-225
DE-XPM-EDN-24-300
DE-XPM-EDN-25-225
DE-XPM-EDN-25-300
DE-XPM-EDN-26-225
DE-XPM-EDN-26-300
DE-XPM-EDN-28-225
DE-XPM-EDN-28-300
DE-XPM-EDN-30-225
DE-XPM-EDN-30-300
DE-XPM-EDN-32-225
DE-XPM-EDN-32-300
DE-XPM-EDN-34-250
DE-XPM-EDN-34-350
DE-XPM-EDN-35-250
DE-XPM-EDN-35-350
DE-XPM-EDN-36-250
DE-XPM-EDN-36-350
DE-XPM-EDN-38-250
DE-XPM-EDN-38-350
DE-XPM-EDN-40-250
DE-XPM-EDN-40-350
DE-XPM-EDN-42-280
DE-XPM-EDN-42-350
DE-XPM-EDN-45-280
DE-XPM-EDN-45-280X42
DE-XPM-EDN-45-350
DE-XPM-EDN-45-350X42
DE-XPM-EDN-50-280
DE-XPM-EDN-50-280X42
DE-XPM-EDN-50-350
DE-XPM-EDN-50-350X42
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

8206808404008
1 Piece(s)Available

8 Days or more

82061258404108
1 Piece(s)Available

8 Days or more

92581008404009
1 Piece(s)Available

8 Days or more

92581508404109
1 Piece(s)Available

8 Days or more

102581008404010
1 Piece(s)Available

8 Days or more

102581508404110
1 Piece(s)Available

8 Days or more

1130101508404011
1 Piece(s)Available

8 Days or more

1130102008404111
1 Piece(s)Available

8 Days or more

1230101508404012
1 Piece(s)Available

8 Days or more

1230102008404112
1 Piece(s)Available

8 Days or more

1335121508404013
1 Piece(s)Available

8 Days or more

1335122008404113
1 Piece(s)Available

8 Days or more

1435121508404014
1 Piece(s)Available

8 Days or more

1435122008404114
1 Piece(s)Available

8 Days or more

1540121508404015
1 Piece(s)Available

8 Days or more

1540122008404115
1 Piece(s)Available

8 Days or more

1640121508404016
1 Piece(s)Available

8 Days or more

1640122008404116
1 Piece(s)Available

8 Days or more

1740161808404017
1 Piece(s)Available

8 Days or more

1740162508404117
1 Piece(s)Available

8 Days or more

1840161808404018
1 Piece(s)Available

8 Days or more

1840162508404118
1 Piece(s)Available

8 Days or more

1945161808404019
1 Piece(s)Available

8 Days or more

1945162508404119
1 Piece(s)Available

10 Days or more

2045161808404020
1 Piece(s)Available

8 Days or more

2045162508404120
1 Piece(s)Available

8 Days or more

2245202258404022
1 Piece(s)Available

8 Days or more

2245203008404122
1 Piece(s)Available

8 Days or more

2450202258404024
1 Piece(s)Available

8 Days or more

2450203008404124
1 Piece(s)Available

8 Days or more

2550202258404025
1 Piece(s)Available

8 Days or more

2550203008404125
1 Piece(s)Available

8 Days or more

2650252258404026
1 Piece(s)Available

8 Days or more

2650253008404126
1 Piece(s)Available

8 Days or more

2855252258404028
1 Piece(s)Available

8 Days or more

2855253008404128
1 Piece(s)Available

8 Days or more

3055252258404030
1 Piece(s)Available

8 Days or more

3055253008404130
1 Piece(s)Available

8 Days or more

3260252258404032
1 Piece(s)Available

8 Days or more

3260253008404132
1 Piece(s)Available

8 Days or more

3460322508404034
1 Piece(s)Available

8 Days or more

3460323508404134
1 Piece(s)Available

8 Days or more

3560322508404035
1 Piece(s)Available

8 Days or more

3560323508404135
1 Piece(s)Available

8 Days or more

3665322508404036
1 Piece(s)Available

8 Days or more

3665323508404136
1 Piece(s)Available

8 Days or more

3865322508404038
1 Piece(s)Available

8 Days or more

3865323508404138
1 Piece(s)Available

8 Days or more

4065322508404040
1 Piece(s)Available

8 Days or more

4065323508404140
1 Piece(s)Available

8 Days or more

4270322808404042
1 Piece(s)Available

8 Days or more

4270323508404142
1 Piece(s)Available

8 Days or more

4570322808404045
1 Piece(s)Available

8 Days or more

4570422808404245
1 Piece(s)Available

8 Days or more

4570323508404145
1 Piece(s)Available

8 Days or more

4570423508404345
1 Piece(s)Available

8 Days or more

5075322808404050
1 Piece(s)Available

8 Days or more

5075422808404250
1 Piece(s)Available

8 Days or more

5075323508404150
1 Piece(s)Available

8 Days or more

5075423508404350

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support