(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill (Multi-Flute Long Shank Long Type) LS-EML

End Mill (Multi-Flute Long Shank Long Type) LS-EML
  • Volume Discount

A cobalt high-speed steel 4-flute long type end mill.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LS-EML-10
LS-EML-12
LS-EML-14
LS-EML-15
LS-EML-16
LS-EML-18
LS-EML-20
LS-EML-22
LS-EML-24
LS-EML-25
LS-EML-28
LS-EML-30
LS-EML-32
LS-EML-34
LS-EML-35
LS-EML-38
LS-EML-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

10451012582231
1 Piece(s)Available

8 Days or more

12551215082235
1 Piece(s)Available

8 Days or more

14551615082239
1 Piece(s)Available

8 Days or more

15651615582243
1 Piece(s)Available

8 Days or more

16651615582247
1 Piece(s)Available

8 Days or more

18651615582254
1 Piece(s)Available

8 Days or more

20752018582258
1 Piece(s)Available

8 Days or more

22752018582262
1 Piece(s)Available

8 Days or more

24902519082264
1 Piece(s)Available

8 Days or more

25902522082268
1 Piece(s)Available

8 Days or more

28902522082276
1 Piece(s)Available

8 Days or more

30902522082281
1 Piece(s)Available

8 Days or more

32953223582285
1 Piece(s)Available

8 Days or more

341003223582289
1 Piece(s)Available

8 Days or more

351003223582293
1 Piece(s)Available

8 Days or more

381053223582302
1 Piece(s)Available

8 Days or more

401103228582306

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support