(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A cobalt high-speed steel end mill.
Part Number
Configured Part Number is shown.
LS-EDN-10
Work Material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Flute Shape Type | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Processing Applications | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Helix Angle (θ) | Standard torsion (30-40°) | Link | Straight |
Please check the type/dimensions/specifications of the part LS-EDN-10 in the 2-Flute, Long Shank, Medium Type LS-EDN series.
Part Number |
---|
LS-EDN-12 |
LS-EDN-14 |
LS-EDN-15 |
LS-EDN-16 |
LS-EDN-18 |
LS-EDN-20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy